Publish your products
TunnelView LED Medium (TULM)
TunnelView LED Medium (TULM)
    Signify

    TunnelView LED Medium (TULM)

    Lumec TunnelView tunnel/underpass luminaires provide seamless replacement of existing HID luminaires. This fixture is available in three sizes, offers multiple lumen packages, and a complete array of optical distributions, making it an outstanding solution for all types of tunnel and underpass applications. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.
    Specification
    • Product Benefits:
      • Rugged design optimized to withstand harsh environments
      • Sleek profile preserves headroom in Tunnels
      • Light weight and installer friendly
      Product Features:
      • Three sizes for application flexibility
      • Nine optical distributions for maximum versatility
      • 2700K, 3000K, or 4000K Color temperatures
      • Extensive mounting options from fixed or adjustable to swivel
      • Controls options: DALI, Sensor Ready, Dimming
    Technical specification
    • Unique ref.TunnelView_LED_Medium_TULM
    • Product familyLumec
    • Product groupOutdoor luminaires - Tunnel and underpass lighting
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit