Publish your products
Concrete: Elastomeric waterproofing and protection - MasterSeal 6336
Sika
Archived

Concrete: Elastomeric waterproofing and protection - MasterSeal 6336

MasterSeal M 336 is a two component elastomeric coating, based on epoxy-polyurethane that provide longer durability to concrete structures subjected to a chemically aggressive environment combined with movements in the structures due to vibration or dilatation. MasterSeal M 336 is used in industrial process areas where concrete structures are affected by water containing dissolved aggressive chemicals. MasterSeal M 336 is also used as waterproofing membrane for water management industry, especially in areas with medium chemical aggressiveness. The system comprises: Primer: MasterSeal P770. Special primer for MasterSeal M membranes applied on mineral (dry or humid) substrates. Alternative Primer: MasterSeal P 385 Epoxy-cement primer for the application of membranes on humid mineral absorbent and non absorbent substrates. Membrane: MasterSeal M 336 Two component elastomeric coating based on epoxy-polyurethane with medium chemical resistance.
Specification
  • Application of 2 coats with minimum total thickness of 0,4 mm of two-component, 100% solid content, epoxy-polyurethane waterproofing membrane MasterSeal M 336 from Master Builders Solutions (or similar / analogous). The membrane will be applied on suitable primer according producer's instructions. Physical properties of the product: Water vapour permeability (EN ISO 7783-1,2): Sd ≤ 6 m (0,4 mm thickness) CO2 permeability (EN 1062 – 6): Sd ≥ 900 m (0,4 mm thickness) Capillary water absorption (EN 1062-3): w ≤ 0,01 kg/m2 h0.5 Crack bridging (static EN 1062 – 7 (A)): ≥ A3 (23ºC, -10ºC, -20ºC) Crack bridging (dynamic EN 1062 - 7 (B)): ≥ B2 (23ºC, -20ºC) Adhesion to concrete (EN 1542): ≥ 3,5 N/mm2 Adhesion to concrete after freeze-thaw cycling (EN 13687-1): ≥ 3,0 N/mm2 Abrasion resistance (EN ISO 5470-1): ≤ 500 mg
Technical specification
  • Unique ref.MasterSeal_6336
  • Product familyMBCC Group (Removed)
  • Product groupWaterproofing
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Links
Related
  • Material mainEpoxy
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_35_31_85_26
  • Uniclass 2015 DescriptionElastomeric paints
  • CSI MasterFormat 2014 Code09 96 53
  • CSI MasterFormat 2014 TitleElastomeric Coatings
  • OmniClass Number23-15 21 21 15
  • OmniClass TitleElastomeric Coatings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit