Publish your products
Concrete: Waterbased epoxy protection - MasterSeal 6338
Sika
Archived

Concrete: Waterbased epoxy protection - MasterSeal 6338

MasterSeal M 338 is a water –based epoxy membrane which tolerates humidity on the substrate and protects concrete structures subjected to medium chemical attack, medium mechanical loads or permanent immersion. MasterSeal M 338 is used in industrial environments to waterproof concrete structures against water with dissolved aggressive chemicals and in water management industry.
Specification
  • Application of 2 coats with minimum total thickness of 0,2 mm of two-component, water based, epoxy waterproof and protective coating MasterSeal M 338 from Master Builders Solutions (or similar / analogous). Physical properties of the product: Water vapour permeability (EN ISO 7783-1,2): Sd ≤ 7 m (0,2 mm thickness) CO2 permeability (EN 1062 – 6): Sd ≥ 750 m (0,4 mm thickness) Capillary water absorption (EN 1062-3): w ≤ 0,01 kg/m2 h0.5 Adhesion to concrete (EN 1542): ≥ 3,0 N/mm2 Adhesion to concrete after freeze-thaw cycling (EN 13687-1): ≥ 2,5 N/mm2 Abrasion resistance (EN ISO 5470-1): ≤ 900 mg
Technical specification
  • Unique ref.MasterSeal_6338
  • Product familyMBCC Group (Removed)
  • Product groupWaterproofing
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Links
Related
  • Material mainEpoxy
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodeSs_32_80
  • Uniclass 2015 DescriptionWaterproofing and tanking systems
  • CSI MasterFormat 2014 Code07 14 00
  • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
  • OmniClass Number23-13 25 17 15
  • OmniClass TitleFluid Applied Waterproofing
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit