Publish your products
Solutions for Roof Waterproofing - Liquid Applied
Solutions for Roof Waterproofing - Liquid Applied
Solutions for Roof Waterproofing - Liquid Applied
Solutions for Roof Waterproofing - Liquid Applied
Solutions for Roof Waterproofing - Liquid Applied
Solutions for Roof Waterproofing - Liquid Applied
Solutions for Roof Waterproofing - Liquid Applied
    Sika
    Archived

    Solutions for Roof Waterproofing - Liquid Applied

    MasterSeal Roof systems form a fully bonded, seamless waterproofing membrane that avoids welds and seams that are typically the weaker spots in any waterproofing system. MasterSeal Roof systems can be installed on all types of substrates, including old concrete, existing bituminous sheets, sandwich panels, etc. MasterSeal Roof systems allow continuous and seamless application on pitched and on low sloped roofs containing, installations, joints, penetrations, roof vents, chimneys or any other detail. Resolution of detailing with liquid systems simplify the installation operations. Also leaking roofs, can be repaired in many cases without removing the old waterproofing layer. This offers clear time and cost savings and reduces the costs for disposal of old membranes. For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Roof waterproofing with MasterSeal Roof seamless system based on one coat of waterproof membrane MasterSeal M from Master Builders Solutions or similar approved. The system includes a specific primer which will be selected according the substrate and a UV resistant topcoat. The resolution of structural or movement joints with MasterSeal Roof systems will require spraying the membrane on a bond breaker installed on a joint sealant that reinforces the joint tightness. In the same way, the resolution of drains requires spraying the membrane with additional 20 - 30 % of consumption at least 40 cm around the drain perimeter. Lanterns, ventilation chimneys, roofvents, anchoring bases, mechanical fixings, surface mounted installations, etc, can have different configurations, but all of them will be completely treated by a continuous layer of the liquid waterproofing system. Corners and sharp angles on the substrate need to be rounded using PU sealants and the waterproofing system will be extended onto the vertical surface of the element a minimum 15 cm above the finishing level of the roof.
    Technical specification
    • Unique ref.MasterSeal_Roof_Liquid_Applied_Waterproofing
    • Product familyMBCC Group (Removed)
    • Product groupWaterproofing
    • TypeShowcase (model)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainPolyurea
    • Material secondaryPolyurethane
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 56 00
    • CSI MasterFormat 2014 TitleFluid-Applied Roofing
    • OmniClass Number23-13 39 31 15
    • OmniClass TitleFluid Applied Roofing
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit