Publish your products
Epoxy based industrial flooring system - MasterTop 1273 / 1273 R / 1273 E
Epoxy based industrial flooring system - MasterTop 1273 / 1273 R / 1273 E
Epoxy based industrial flooring system - MasterTop 1273 / 1273 R / 1273 E
    Sika
    Archived

    Epoxy based industrial flooring system - MasterTop 1273 / 1273 R / 1273 E

    MasterTop 1273 is a pigmented, seamless, smooth resin floor based on advanced non-solvented epoxy resin for heavy duty industrial areas. It provides protection to concrete floors in light to medium duty applications. Moreover two other variants complete this flooring systems family. Thus if anti-slip properties are required to suit differing service conditions and cleaning requirements, MasterTop 1273 R can be applied. For light to medium load bearing surfaces, the economical epoxy system MasterTop 1273 E can be applied. MasterTop 1273 series - for low emission, self-leveling, medium to heavy load bearing epoxy systems with a smooth surface (MasterTop 1273) or slip resistant properties (MasterTop 1273 R) and for economical, light to medium load bearing epoxy systems with slip resistant properties (MasterTop 1273 E). The products are ideal for floors in: warehouses, production halls, Office and commercial buildings, Industrial and commercial kitchens etc. BENEFITS • Low emission • Self-leveling • Seamless • Excellent maintenance and cleaning properties reduces cleaning costs • Easy to apply • Hygienic • Color freedom • High gloss finish improves light levels and reduces lighting costs • Slip resistant finish available for areas subject to occasional spillage For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa. EN 13813: SR-B1.5-AR1-IR4- Bfl-s1 Emissions behavior: AgBB conform, AFSSET conform, A+ classification Slip resistance: Conformity to DIN51130: • MasterTop 1273: R9 / R10 / R11 • MasterTop 1273 R: R 11/V4, R11/V8, R 11/V4, R 11/V10 or R 12/V6 • MasterTop 1273 E: R10 Fire Behavior (EN 13501-1): Bfl-s1 Colors: available in a wide range of RAL colours
    Technical specification
    • Unique ref.MasterTop_1273_R_E
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainEpoxy
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit