Publish your products
Polyurethane medium to low duty industrial floor system, antistatic, low emission, smooth coating - MasterTop 1324 AS/ESD
Polyurethane medium to low duty industrial floor system, antistatic, low emission, smooth coating - MasterTop 1324 AS/ESD
    Sika
    Archived

    Polyurethane medium to low duty industrial floor system, antistatic, low emission, smooth coating - MasterTop 1324 AS/ESD

    MasterTop 1324 is a hard wearing, elastomeric, crack bridging, low emission and decorative matt polyurethane resin floor which can be applied with smooth or slip resistant finishes to a large range of substrates. MasterTop 1324 AS is a antistatic, low emission, polyurethane flooring system, with smooth coating, for industrial floors with low to medium loads, where some crack bridging properties and especial performance of antistatic are desired (EN 1081). MasterTop 1324 ESD provided also an especial performance of ESD (IEC 61340-5-1). Typical applications: computer areas, laboratories, operating theatres, electronic and pharmaceutical industry etc. • Low emission • Excellent mechanical properties • Abrasion resistant • Statical crack bridging • Seamless • Easy to clean and maintain • Anti-static properties • Color freedom • Water based, environmentally friendly • Improves scratch and wear resistance • ESD properties (IEC 61340-5-1) For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa. EN 13813: MasterTop 1324 AS : SR-B1.5-AR1-IR4-Cfl-s1 MasterTop 1324 ESD: SR-B1.5-AR1-IR4-Bfl-s1 Emissions behavior: AgBB conform, AFSSET conform, A+ classification Crack bridging (EN 1062-7): Class A 3 (requirement > 500 μm) Resistance to the ground: MasterTop 1324 AS: 10⁴ – 10⁶ Ohm (gem. DIN EN 1081) Elongation at break (DIN 51504): 10% Slip resistance: Conformity to DIN51130: • MasterTop 1324 AS: R9 • MasterTop 1324 ESD: R9 / R10 Fire Behavior (EN 13501-1): Cfl-s1 / Bfl-s1 Colors: available in a wide range of RAL colours
    Technical specification
    • Unique ref.MasterTop_1324_AS_ESD
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainPolyurethane
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit