Publish your products
Ucrete DP - Polyurethane concrete slurry broadcast floor resurfacing systems
Ucrete DP - Polyurethane concrete slurry broadcast floor resurfacing systems
Ucrete DP - Polyurethane concrete slurry broadcast floor resurfacing systems
Ucrete DP - Polyurethane concrete slurry broadcast floor resurfacing systems
    Sika
    Archived

    Ucrete DP - Polyurethane concrete slurry broadcast floor resurfacing systems

    Ucrete DP Systems are four component polyurethane concrete systems with a broadcast aggregate. There are 3 different systems; Ucrete DP Basecoat B4, B6 and B9. They are installed in thicknesses from 1/8"-1/4" (4-6mm). The thickness is determined by the type of/level of service and cleaning temperatures and the severity of traffic expected. 

    Ucrete DP system floors are installed with a neutral quartz aggregate. Ucrete floors are extremely tough and have many physical properties that exceed those of typical concrete.

    Specification
    • FEATURES / RESULTS • Thermal stability / Resists steam or continuous hot-water • Fast curing / Minimized down time • Solvent free/ Low odor; VOC compliant • Can be applied to 7-10 day old concrete / Accelerates work schedules • Chemical resistant / Tolerates organic and inorganic acids, alkalis and salts • Unaffected by freeze/thaw cycles / Handles wide temperature fluctuations • Wide temperature in-service range / Exceeds that of typical epoxy overlays • Excellent impact abrasion and resistance / Handles heavy traffic • For the use in facilities operating HACCP / Can be used in food and beverage facilities

      COLORS Ucrete colors: Red, Gray, Cream, Blue, Green, Charcoal 

      SUBSTRATE • Over new and existing concrete surfaces and toppings; when applying over other substrates, contact Master Builders Solutions Technical Service. 

      WHERE TO USE • Meat, Poultry and Seafood Plants • Dairy Plants • Meat, Poultry and Seafood Plants • Beverage and Bottling Facilities • Pharmaceutical Plants • Commercial Kitchens and Restaurants • Freezers and Coolers 

      LOCATION • Wet conditions requiring a heavily texture slip resistant surface • Some color instability in direct UV exposure • Interior or exterior applications

    Technical specification
    • Unique ref.Ucrete_DP
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Related
    • Material mainPolyurethane
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit