With Sika Emseal SJS-FR2 -- One Install Does It Al l-- Fire-Rated, Watertight, Traffic Bearing, 100% Movement, Quiet, Non-Invasive Anchoring, UL 2079 Certified for Decks and Floors • SJS-FR2 (2-hour rated) is designed to provide a watertight, fire-rated, trafficable joint system in 4-inch (100mm) through 10-inch (250mm) joint openings, in decks including parking decks, stadium concourses, stadium treads and risers, and other horizontal plane applications in any structure.
• The SJS-FR SYSTEM features all of the performance advantages of the standard SJS SYSTEM and adds the significant advancement of a built-in, UL-certified fire rating.
• The SJS-FR SYSTEM is two horizontal fire-rated joints pre-assembled in parallel adjacent to an extruded composite spline. The spline is designed as the receptor for the attachment of traffic plates that bear vehicle and other loads.
• SJS-FR has been tested and certified by Underwriters Laboratories (UL/ULC), to the rigors of UL 2079 for 2-hour (SJS-FR2) fire-rating.
• The silicone-and-impregnated-foam hybrid components act to anchor the system, ensure watertightness, absorb sound, and dampen vibration.
• Fire-retardant-impregnated foam is factory pre-coated on the underside with an intumescent fireproofing material. The traffic surface and the bottom both receive a watertight silicone outer coating. The resulting composite is then factory compressed to less than its nominal size for installation into structural or other openings.
• The factory-assembled spline, bellows, and foam, are shipped with factory-attached installation hanger-bars.
• Epoxy gel adhesive is field-applied to the faces of the joint opening.
• The sealing assembly is lowered into the joint gap where it self-expands into the epoxy adhesive.
• Consecutive lengths are joined through the field-application of manufacturer-supplied, low-modulus, high-movement silicone to the spline and intersecting bellows surfaces. The fire-retardant foam ends are coated with a full layer of intumescent sealant.
• Friction fit alignment pins prevent the joins from moving during silicone cure.
• A field-applied silicone sealant band is injected at the bellows to joint substrate interface to complete the waterproofing.
• The SJS-FR joint-sealing assembly installation hanger bars are removed sequentially as coverplates are lowered over the joint and screwed to the center spline, completing the installation.
Specify the SJS-FR SYSTEM to: - Comply with life-safety requirements - Eliminate leaks and handle traffic and point loads at large structural expansion joints - Reduce noise - Eliminate hard connections to concrete - Prevent deterioration of concrete decks - Reduce tenant complaints - Reduce maintenance costs
Features • Built-in 2-hour fire-rating • UL 2079 certified • Meets the requirements of ASTM E1966, ASTM E119 and ASTM E1399 • Watertight • Traffic durable • Sound dampened • Non-invasive anchoring • Installs entirely from deck or floor above • No utility lifts or holding labor required • No fire blankets or gutters needed • No obstructions at columns or under-slab obstructions from HVAC, electrical, plumbing or mechanical materials • Self-locating plate anchors • Installs rapidly in new or retrofit conditions
Uses • Fire-rated concrete decks and floors • parking decks/car parks • stadiums • interior floors • mall bridge connectors • airports Standard Sizes • 4" to 10" (100 - 250mm)
Product Depth • 6-inches (150mm)
Movement Capability • Up to 100% Total (+50% and -50% of nominal supplied size.)
Color • Standard cover plate is aluminum with ADA-compliant, flint-blasted finish. Stainless steel also available. • Other finishes by request (contact EMSEAL)
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |