Publish your products
Green Roof Waterproofing - MasterSeal Roof
Green Roof Waterproofing - MasterSeal Roof
Green Roof Waterproofing - MasterSeal Roof
Green Roof Waterproofing - MasterSeal Roof
Green Roof Waterproofing - MasterSeal Roof
    Sika
    Archived

    Green Roof Waterproofing - MasterSeal Roof

    MasterSeal Roof liquid-applied waterproofing systems form a seamless, fully adhered membrane that avoids welds and seams around roof elements. Root resistance and long service life ensure ideal properties for roofs where a vegetation layer will be installed. A full set of construction details and system layout is included. For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Roof waterproofing with MasterSeal Roof seamless system based on one coat of two-component, 100% solid content, hybrid- or pure polyurea waterproof membrane from Master Builders Solutions or similar approved, applied with minimum thickness of 2 mm. System configuration specific for low-slope inverted roofs where a final intensive or extensive green roof layer will be installed. MasterSeal Roof system includes specific primer according the substrate and a UV resistant topcoat for surfaces not covered with the planting and vegetation layers.
    Technical specification
    • Unique ref.green-roof-waterproofing-masterseal-roof
    • Product familyMBCC Group (Removed)
    • Product groupWaterproofing
    • TypeBuilding Material
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainPolyurea
    • Material secondaryPolyurethane
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_40_30_42
    • Uniclass 2015 DescriptionLiquid-applied inverted roof covering systems
    • CSI MasterFormat 2014 Code07 14 00
    • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
    • OmniClass Number23-13 25 17 15
    • OmniClass TitleFluid Applied Waterproofing
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit