Publish your products
Any-Way
Any-Way
Any-Way
Any-Way
Any-Way
Any-Way
    Simes

    Any-Way

    Pole top luminaire with high-performance asymmetric optic, designed to cover wide spacing between poles.

    Specification
    • URBAN LIGHTING

      ANY-WAY 250mm POLE TOP 76mm x POLE H4500/3000mm

      S.1968W

      module LED 3000K 220-240Vac DIMMABLE DALI; DALI2; PUSH

      Rated module luminous flux:: 5440lm

      Rated luminaire luminous flux: : 3706lm

      Rated module power: : 31.7W

      Rated luminaire power: : 35.6W

      Luminaire efficacy: : 104lm/W

      Voltage (AC): : 220-240Vac

      Frequency (AC): : 50/60Hz

      Voltage (DC): : 176-276Vdc (No PUSH DIM)

      Dimmable: : DALI; DALI2; PUSH

      PUSH Synchronization:

      - Max 4 Luminaires, distance <15m;

      - Max 35 Luminaires, distance <300m with S.2490 accessory.

      Electrical insulation class: : II

      Protection class IP: : IP65

      Mechanical resistance: : IK06

      CE

      LUMINAIRE TYPE

      Post top luminaire. IP rating IP 65

      MATERIAL CHARACTERISTICS

      Aluminium die cast housing in EN AB-47100 (low copper content) and extruded EN AW-6060 with high resistance against corrosion. Stone wash surface treatment prior to painting process. Steel screws treated with an advanced anticorrosive coating. Silicone Gaskets.

      Extra-resistant Painting Process:

      Extra-resistant exterior coating. Product suitable for applications in high-humidity environments, C5 ZONE (according to UNI EN ISO 9223:2012).

      Mechanical resistance IK 06

      LIGHTING PERFORMANCE

      The light distribution is in accordance with light pollution regulations. Any-Way is a family of poles with asymmetrical optics, designed to illuminate pedestrian and cycle paths. It projects light over long reaches, covering wide spacing and reducing the number of fixtures required to ensure uniformity and efficiency. The design is essential: a cylindrical pole with an offset head integrating a 4-LED optic in the Ø185 mm version and an 8-LED optic in the Ø250 mm version, combined with different pole heights to meet project and regulatory requirements.

      The Any-Way pole head, in both sizes, is also available with optics for squares and parking areas, designed to distribute light over a wide surface. Its performance and photometric distribution type complete the range, extending its use to this specific application.

      Toughened glass. LOR --

      POLE CONNECTION

      Pole head in painted aluminium with Ø 60 mm connection (S.1955/S.1956, S.1958/S.1959), Ø 76mm (S.1965/S.1966, S.1968/S.1969).

      WIRING

      Supply 0.3m cable section type H05RN-F . Single cable entry sealed with B component epoxy resin, wired internally protected by silicon sheaths. Fast connector IP67 (Ø 6÷12 mm) supplied as standard for single cable connection . Isolation: CLASS II . Available colours: Black (cod.09), Anthracite grey (cod.24). Weight: Kg Glow Wire test: --

      LED module included

      ANY-WAY REGISTERED DESIGN

      This luminaire contains built-in LED modules. In case of damage or malfunction please contact the manufacturer to receive additional instructions on how to replace and relative spare parts to order. The LED modules cannot be handled in the luminaire by the end user.This product contains a light source of energy efficiency class (EPREL - European Product Registry for Energy Labelling): E.

      LED modules are engineered accordingly to the existing regulations of Lumen Maintenance (LM80) and Technical Memorandum (TM21), where uniformity and quality of the light is 70,000 hours referred to L80 B10 Ta 25 ° C (50,000 hours referable to L80 B10 Ta 40°C). Lifespan of the luminaire min. 70.000 hours Ta 25°C, min. 50,000 hours at 40°C. Performance Ambient temperature Tq 25°C. Operating ambient temperature range is from -20°C to +50°C. Storage temperature range from -20°C to +60°C.

      ELECTRONIC EQUIPMENT SENSITIVE TO OVERVOLTAGE.We recommend installing surge protection devices "SPD" in the electrical system. Protection devices prevent the intensity of these phenomena’s, protecting the appliances from the risk of being damaged and extending the lifespan. Outdoor luminaires are subject to all types of permanent, temporary, or transient electrical disturbances. Such disturbances can create permanent damage or failure affecting its performance and durability. The surge protection device (supplied by SIMES) is utilized to limit the destructive effect of these phenomena. We suggest that each luminaire must be connected to one protection device at not more than 10m away. For correct coordination of the protections, a surge protection device must also be provided inside the electrical panel of the system (the selection of this device must be carried out from the electrical designer and is not supplied by SIMES).

      WARRANTY

      All items produced from 01/01/2026 onwards are covered by a 5 (five)-year warranty against manufacturing and conformity defects, in accordance with the terms and limits set out in the manufacturer’s official documentation. For full details, exclusions and warranty activation procedures, please refer to the following link: www.simes.it/warranty

    Technical specification
    • Unique ref.any-way
    • Product familyPost top luminaires
    • Product groupAny-Way
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    • Height (mm)250
    • Width (mm)250
    • Depth (mm)57
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products