Publish your products
IP SYSTEM®
IP SYSTEM®
IP SYSTEM®
IP SYSTEM®
IP SYSTEM®
IP SYSTEM®
IP SYSTEM®
IP SYSTEM®
IP SYSTEM®
IP SYSTEM®
    Simes

    IP SYSTEM®

    4.7 out of 5 stars4.7(6 reviews)

    IP System®

    Outdoor plug-in lighting system

    IP System® is the first  dual power linear light system for outdoor environment. It’s composed of a light rod that besides being a stand-alone lighting  fixture for diffuse lighting, it can also host and power at any point,  one or more additional lights IP65. Traditional light systems, characterized by an electrified track and a  series of products that can be positioned and powered from the track  itself, are not usable in all those humid environments that require an  adequate degree of protection. IP System®, with its innovative plug-in  installation system IP65, provides a high degree of protection on all  elements of the system and provides a flexible illumination of any space that requires effects of linear diffuse light combined with accent  lighting effects. Its elegance and aesthetic simplicity makes it also  suitable for any indoor environment.

    Specification
    • LINEAR SYSTEMS

      HIGHLIGHTER SURFACE

      S.9001W

      module LED 3000K 24Vdc DIMMABLE PWM

      Rated module luminous flux:: 850lm

      Rated luminaire luminous flux: : 814lm

      Rated module power: : 15W

      Rated luminaire power: : 15W

      Luminaire efficacy: : 54lm/W

      Voltage (DC):

      See the SIMES power supply accessories list on the following pages: 24Vdc

      Dimmable: : PWM

      Electrical insulation class: : III

      Protection class IP: : IP54

      Mechanical resistance: : IK08

      CE ENEC

      LUMINAIRE TYPE

      Ceiling mounted luminaire. IP rating IP 54Please Note:

      The lighting rod Highlighter without plug-in products installed guarantees an IP65 protection rating.

      The lighting rod Highlighter with plug-in fixtures installed and never removed guarantees an IP65 protection rating.

      The lighting rod Highlighter, after removal and/or repositioning of plug-in fixtures, guarantees an IP54 protection rating.

      MATERIAL CHARACTERISTICS

      Fixing base in extruded anodized EN AW-6060 aluminium housing (copper free) with high corrosion resistance. AISI 301 Stainless-steel end caps for the extruded parts. Painting Process : 3 Step Process

      1) Surface treatment with BONDERITE. A heavy metal free chemical surface treatment containing ceramic nano particles giving a cohesive, inorganic and highly dense protective coating. 2) PRE POLYMERIZATION a process of introducing an epoxy primer with excellent characteristics to the paint which also offers very high resistance to oxidation due to its Zinc content. 3) POLYMERIZATION a process with the application of polyester powder with high resistance against UV rays and harsh weather conditions. Resistance test protection for Marine applications for 1200h. Mechanical resistance IK 08

      LIGHTING PERFORMANCE

      Continuous light source made of opal silicone. Lamp fixed position.

      INSTALLATION AND MANTEINANCE

      The mechanical and electrical connection of all plug-in products to the rod is via a double installation system:

      - the two metal clips hook the anodised aluminium extrusion externally and permanently ensure the product plug-in to the light rod;

      - the 4 pins, necessary for the 24Vdc electrical connection, pierce the silicone strip housed in the extrusion and intercept a dedicated line that has an independent power line from the rod itself. The painted aluminium veils complete the system by hiding the fastening clips external to the extrusion. The end caps create an aesthetic and functional closure as they become an additional safety element for the joining of the components.

      The HIGHLIGHTER Rod can be shortened every 5cm on request with a surcharge (this process must be carried out exclusively by Simes).

      WIRING

      The overall consumption of the plug-in fixtures on each HIGHLIGHTER Rod (regardless of its length 1, 2, 3 or 4m) must not exceed 60W. Luminaire hard wired with 5m single silicone 4-poles cable for two independent electrical circuits: one for the supply of the luminous profile and the other specifically dedicated to the supply of the plug-in fixtures. Isolation: CLASS III . Available colours: White (cod.01), Black (cod.09). Weight: 2.4965 Kg Glow Wire test: --

      LED module included

      HIGHLIGHTER PATENTED, REGISTERED DESIGN

      This luminaire contains built-in LED modules. In case of damage or malfunction please contact the manufacturer to receive additional instructions on how to replace and relative spare parts to order. The LED modules cannot be handled in the luminaire by the end user.This product contains a light source of energy efficiency class: F.

      LED modules are engineered accordingly to the existing regulations of Lumen Maintenance (LM80) and Technical Memorandum (TM21), where uniformity and quality of the light is 70,000 hours referred to L80 B10 Ta 25 ° C (50,000 hours referable to L80 B10 Ta 40°C). Lifespan of the luminaire min. 50,000 hours at 40°C. Performance Ambient temperature Tq 25°C. Operating ambient temperature range is from -20°C to +50°C. Storage temperature range from -20°C to +60°C.

    Technical specification
    • Unique ref.IP_SYSTEM
    • Product familyOutdoor plug-in lighting system
    • Product groupIP SYSTEM
    • TypeAssembly (multiple objects)
    • Date of publishing2015-11-05
    • Edition number2
    • Height (mm)28
    • Width (mm)1025
    • Depth (mm)34
    Related
    • Material mainAluminum
    • Material secondarySilicone
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • UNSPSC nameExterior lighting fixtures and accessories
    • UNSPSC code391116
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit