Publish your products
SHIFT PRO
SHIFT PRO
SHIFT PRO
SHIFT PRO
SHIFT PRO
SHIFT PRO
SHIFT PRO
SHIFT PRO
SHIFT PRO
SHIFT PRO
    Simes

    SHIFT PRO

    Configurable with five modular heads

    Shift Pro is a family of modular and multifunction poles with stackable heads. The system can be equipped with up to five heads, each independently managed.

    Each head can be selected from:
    Adjustable IP65 spot light with various beam angles,
    IP67 video surveillance camera,
    IP65 passive acoustic speaker,
    Wi-Fi access point.

    Specification
    • URBAN LIGHTING

      S.1490W
      1 module LED 3000K 220-240Vac DIMMABLE DALI2; PUSH

      Rated module luminous flux:: 4240lm
      Rated luminaire luminous flux: : 2108lm
      Rated module power: : 27W
      Rated luminaire power: : 30.4W
      Luminaire efficacy: : 69lm/W
      Voltage (AC): : 220-240Vac
      Frequency (AC): : 50/60Hz
      Voltage (DC): : 170-276Vdc (No PUSH DIM)
      Dimmable: : DALI2; PUSH
      PUSH Synchronization:
      - Max 4 Luminaires, distance <15m;
      - Max 35 Luminaires, distance <300m with S.2490 accessory.
      Electrical insulation class: : II
      Protection class IP: : IP66
      Mechanical resistance: : IK10
      CE

      SPECIAL VERSION ON REQUEST: this Luminaires can be supplied with a surcharge in class III (without power supply). Requires working remote power supply in costant current at 800mA Vfmin=31Vdc Vfmax=36Vdc.

      LUMINAIRE TYPE
      Bollard fitting / Urban luminaire. IP rating IP 66
      MATERIAL CHARACTERISTICS
      Aluminium die cast housing in EN AB-44300 (low copper content) and extruded EN AW-6060 with high resistance against corrosion. Stone wash surface treatment prior to painting process. Stainless steel Allen screws with insulating treatment against galvanic corrosion. Pre treated Silicone Gaskets.
      Extra-resistant Painting Process:
      Extra-resistant exterior coating. Product suitable for applications in high-humidity environments, C5 ZONE (according to UNI EN ISO 9223:2012).
      Mechanical resistance IK 10
      LIGHTING PERFORMANCE
      Each spotlight is housed inside a head that can be controlled independently and freely rotated on its axis. Through fixing grains, it can be locked in the desired position. Spotlights integrated in the head can, in turn, be tilted up to a maximum of 90º horizontally and direct the beam downwards or be pushed forward to cover longer distances. The head can also be turned upside down. This additional degree of freedom allows to also direct the beam upwards so to light up, as example, a walkway and an adjacent wall with the same fitting. Version with 20° optics equipped with a honeycomb filter.
      INSTALLATION AND MAINTENANCE
      Shift Pro enables the creation of multifunction configurations by combining the available heads: spotlight, IP65 passive acoustic speaker, IP67 security camera, housing-ready head for an external camera, terminal head prepared for a Wi-Fi access point, or blank head for product height alignment. Depending on project requirements, up to five heads can be installed on 3000 mm (S.1484 o S.1485) or 4000 mm (S.1486 o S.1487) poles, and up to two heads on the 500 mm pole (S.1483). This modularity makes it ideal for lighting, security, and smart management of urban public spaces, shopping centers, and private environments.
      WIRING
      Supply 0.2m cable section type H05RN-F . Single cable entry sealed with B component epoxy resin, wired internally protected by silicon sheaths. Isolation: CLASS II . Available colours: Black (cod.09), Anthracite grey (cod.24). Weight: 31.12 Kg Glow Wire test: 850°C
      LED module included
      SHIFT PRO PATENTED and REGISTERED DESIGN
      This luminaire contains built-in LED modules. In case of damage or malfunction please contact the manufacturer to receive additional instructions on how to replace and relative spare parts to order. The LED modules cannot be handled in the luminaire by the end user.This product contains a light source of energy efficiency class (EPREL - European Product Registry for Energy Labelling): E.
      LED modules are engineered accordingly to the existing regulations of Lumen Maintenance (LM80) and Technical Memorandum (TM21), where uniformity and quality of the light is 70,000 hours referred to L80 B10 Ta 25 ° C (50,000 hours referable to L80 B10 Ta 40°C). Lifespan of the luminaire min. 70.000 hours Ta 25°C, min. 50,000 hours at 40°C. Performance Ambient temperature Tq 25°C. Operating ambient temperature range is from -20°C to +50°C. Storage temperature range from -20°C to +60°C.

      ELECTRONIC EQUIPMENT SENSITIVE TO OVERVOLTAGE.We recommend installing surge protection devices "SPD" in the electrical system. Protection devices prevent the intensity of these phenomena’s, protecting the appliances from the risk of being damaged and extending the lifespan. Outdoor luminaires are subject to all types of permanent, temporary, or transient electrical disturbances. Such disturbances can create permanent damage or failure affecting its performance and durability. The surge protection device (supplied by SIMES) is utilized to limit the destructive effect of these phenomena. We suggest that each luminaire must be connected to one protection device at not more than 10m away. For correct coordination of the protections, a surge protection device must also be provided inside the electrical panel of the system (the selection of this device must be carried out from the electrical designer and is not supplied by SIMES).

      WARRANTY
      All items produced from 01/01/2026 onwards are covered by a 5 (five)-year warranty against manufacturing and conformity defects, in accordance with the terms and limits set out in the manufacturer’s official documentation. For full details, exclusions and warranty activation procedures, please refer to the following link: www.simes.it/warranty

    Technical specification
    • Unique ref.shift_pro
    • Product familyBollard
    • Product groupShift-PRO
    • TypeObject (single object)
    • Date of publishing2015-11-05
    • Edition number2
    • Height (mm)500
    • Width (mm)150
    • Depth (mm)150
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)32
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products