Publish your products
SHEV 6 AP Compact Control Unit
SHEV 6 AP Compact Control Unit

    SHEV 6 AP Compact Control Unit

    The SHEV-6-AP is the surface-mounting version of the compact control panel SHEV-6 and is used for smoke extraction in stairwells. It is located in a sheet steel housing. The compact control panel has an output current of 6 A.

    The SHEV compact control panel is a compact unit designed according to European specifications. The control panel contains a primary and secondary power supply as well as the entire control and regulation technology for operating 24 Volt DC actuators for building openings, e.g. windows and smoke exhaust flaps. The compact central control unit controls the actuators in case of fire as well as for daily ventilation.

    Special ventilation functions (gap ventilation, dead man function, automatic ventilation) are freely and individually programmable for the user. The ventilation function is at the same time a daily function control of the smoke exhaust system. The manual or automatic triggering of the smoke and heat exhaust system activates positioning motors or fittings by pole reversal, which release the openings in the wall or roof area intended for smoke exhaust.

    Compact control panel for SHEV and NSHEV

    The SHEV compact control panel is specially designed for SHEV use in stairwells and for NSHEV and offers all necessary connections for release devices (push buttons, smoke detector, fire alarm system). Designed for daily ventilation applications, the following components can also be connected: wind/rain detectors, vent buttons, timers and higher-level controls. The connection lines for SHEV buttons (manual control devices), smoke detectors, fire alarm system (FAS) and actuators are monitored.

    Emergency power supply for 72 hours

    In the event of a power failure, the emergency power supply ensures the function of the smoke and heat ventilation system for at least 72 hours. The SIMON LINK parameterization and diagnostic software allows product-specific settings to be changed and maintenance and diagnostic work to be performed. The SHEV-6-AP compact control panel is CE certified according to EN 12101-10 and tested according to ISO 21927-9.

    Specification
    • Compact control panel SHEV 6 AP
      230 V AC / 24 V DC / 6 A

      The SHEV 6 AP (surface-mounting) compact control panel is a compact device with an output current of 6 A. The control panel contains a primary and secondary power supply as well as the entire control and regulation technology for operating 24 Volt DC actuators for building openings, e.g. windows and smoke exhaust flaps. The compact control panel controls the actuators in case of fire as well as for daily ventilation. The SHEV compact control panel is specially designed for SHEV use in stairwells and for NSHEV and offers all necessary connections for release devices (push buttons, smoke detector, fire alarm system). In addition, various components can be connected for daily ventilation applications: wind/rain detectors, vent buttons, timers and higher-level controls. The ventilation function is at the same time a daily function control of the SHEV system. The SHEV-6-AP compact control panel is CE certified according to EN 12101-10 and tested according to ISO 21927-9.

      Technical data:
      Input voltage: 230 V AC
      Output voltage: 24 V DC
      Output current: 6 A
      Monitoring: continuous and short-term operation
      Protection class:: IP20
      Temperature range: -5°C - +40°C
      SHEV groups: 1
      Ventilation groups: 1
      Housing: sheet steel housing, surface-mounting
      Color: RAL 9010 white
      Dimensions (WxHxD): 301 x 444 x 85 mm
      Weight: 8.30 kg

      Manufacturer:
      SIMON PROtec Systems GmbH
      Typ: Compact control panel SHEV 6 AP
      Article number: ST4 3151

    Technical specification
    • Unique ref.SHEV-6-AP
    • Product familySHEV Control Panel
    • Product groupCompact Control Panel
    • TypeObject (single object)
    • Date of publishing2020-11-30
    • Edition number1
    • Height (mm)444
    • Width (mm)301
    • Depth (mm)85
    Related
    • Material mainPowder coated steel
    • Material secondaryElectronic & optical components
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)8.3
    Classification
    • BIMobject CategoryElectronics - Controls
    • IFC classificationController
    • Uniclass 2015 CodePr_75_50_18_17
    • Uniclass 2015 DescriptionControl panels

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit