Publish your products
Drywalls PREGYMETAL 72(/48) mm

Drywalls PREGYMETAL 72(/48) mm

Distribution partition of 72mm width, made by assembling two 13mm thick and 200mm wide PREGY boards, screwed onto a metal frame delimiting a construction void.

This product is only available on the French market.

Specification
  • Supply and installation of a Siniat or technically equivalent PREGYMETAL non-load-bearing partition made of 120 cm wide PREGYPLAC BA13 plasterboard, screwed to a galvanised steel PREGYMETAL metal frame.

    Joints, angles and recesses are treated with PREGYLYS joint tape and coating.

    Installation must comply with DTU 25-41 and Siniat recommendations.

Technical specification
  • Unique ref.FR_PW_D72-48
  • Product familyPartitions & Interior walls
  • Product groupPrégymétal
  • Date of publishing2024-01-04
  • Edition number1
Related
  • Material mainGypsum
  • Material secondaryGalvanized steel
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWalls - Partitions

Region availability

Europe
France