ACOUSTIC SPECIFICATIONS COMPLIANCE
> SINEMAX walls meet the most demanding acoustic specifications fully compliant with the sound requirements of the CST Guide issued by the French Image and Sound Technical High Commission.
> For acoustic measurements in situ using the Dolby Atmos sound in a cinema, the noise level in the surrounding room is below the NR 25 graph (CST Guide recommendation).
> The apparent sound reduction index of the SINEMAX partition at the 63Hz octave is 44 dB and 59 dB at the 125Hz octave. HIGH
PERFORMANCE AT LOW FREQUENCIES
> The new SINEMAX acoustic joint contains a higher performance elastomer to reduce low frequency transmissions thanks to its 11 Hz cut-off frequency. It reduces structure-borne transmissions to negligible levels compared to airborne transmissions.
> The replacement of standard plasterboard by high-density PREGYPLAC dB BA13 acoustic plasterboards provides a high level of sound insulation straight from lower frequencies.
Region availability
| Europe |
|---|
France |