Publish your products
Drywalls PREGYMETAL 72(/36) mm

Drywalls PREGYMETAL 72(/36) mm

Distribution partition of 72mm width, made by assembling two 18mm thick and 900mm/1200mm wide PREGY boards, screwed onto a metal frame delimiting a construction void. This product is only available on the French market.
Specification
  • Supply and installation of a Siniat or technically equivalent PREGYMETAL non-load-bearing partition made of 90cm or 120 cm wide PREGYPLAC BA18 plasterboard, screwed to a galvanised steel PREGYMETAL metal frame.

    Joints, angles and recesses are treated with PREGYLYS joint tape and coating.

    Installation must comply with DTU 25-41 and Siniat recommendations.

Technical specification
  • Unique ref.FR_PW_D72-36
  • Product familyPartitions & Interior walls
  • Product groupPrégymétal
  • TypeAssembly (multiple objects)
  • Date of publishing2024-01-04
  • Edition number1
Related
  • Material mainGypsum
  • Material secondaryGalvanized steel
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit