Unique ref.: | DK_MFC_18_ceiling |
---|---|
Brand: | Siniat PL |
Product family: | Ceilings |
Product group: | Suspended ceilings |
Date of publishing: | 2017-09-20 |
Edition number: | 1 |
Type: | Object (single object) |
Suspended ceilings function aesthetically, hiding installations or structural components of the ceiling running above. They also create a fire resistant barrier and insulate the room acoustically and thermally. The sheathing of the ceiling construction is usually a 12.5 mm or 15 mm plasterboard. Special sound-absorbing ceilings use perforated plasterboards. The construction of a suspended ceiling grid consists of cold-formed sections installed in a single or double-layered crossover. Suspended ceilings are hung on either rotary hangers with a spring and fixing rods or, in the case of fire protection ceilings, on nonius hangers or components for direct installation.
Nida DK/WON/CD60-18 suspended ceiling is a ceiling with Nida Ogień+ 18mm plasterboard sheathing on a two-level cross structure made of Nida CD60 profiles. The ceiling is suspended with a nonius hanger. The use of this type of hanger allows for a very selection of the appropriate height of suspension depending on the requirements.
Product url: | https://www.siniat.pl/pl-pl/produkty-i-systemy/systemy?q=filter%3Dsearch%2... |
---|---|
Installation instructions: | https://www.siniat.pl/pl-pl/centrum-wiedzy/instrukcje-montazu |
COBie Product Data Sheet: | |
Product certification: | https://www.siniat.pl/pl-PL/download/file/pl/359883f876ca41af99d1a6c200cbe... |
Technical description: | https://www.siniat.pl/pl-PL/download/file/pl/bdd6a396cb08470d900aa80100b18... |
Instruction video: | https://www.youtube.com/watch?v=pqch7g1yMHc |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/siniat-pl/product/dk_mfc_18_ceiling
Material main: | Gypsum |
---|---|
Material secondary: | Steel |
Designed in: | Poland |
Manufactured in: | Poland |
BIMobject Category: | Construction - Ceilings |
---|---|
IFC classification: | Ceiling |
UNSPSC name: | Gypsum board |
UNSPSC code: | 30161509 |
Uniclass 1.4 Code: | JK10 |
Uniclass 1.4 Description: | Plasterboard dry lining/partitions/ceilings |
Uniclass 2.0 Code: | SS-25-10-30-35 |
Uniclass 2.0 Description: | Gypsum Board Partition Systems |
Uniclass 2015 Code: | Ss_30_25_10_10 |
Uniclass 2015 Description: | Board suspended ceiling systems |
NBS Reference Code: | 25-10-30-35 |
NBS Reference Description: | Gypsum Board Partition Systems |
CSI MasterFormat 2014 Code: | 09 50 00 |
CSI MasterFormat 2014 Title: | Ceilings |
OmniClass Number: | 23-15 19 00 |
OmniClass Title: | Ceiling Coverings, Claddings, and Linings |
CSI UniFormat II Code: | C1010 |
CSI UniFormat II Title: | Partitions |
Name | Value |
---|---|
Application | Ceiling |
Material | Gypsum Plasterboard ; Steel |
Thickness | 88 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Gypsum Plasterboard ; Steel |
BIMobject®