Sloan Wall-hung Hardwired 4 Inset LED Mirror
Sloan ML 4 edge LED mirror feature integrated all-lit sides for a bright, stylish look that energizes the space. Featuring 6000K cool light for a daylight-like reflection, with a lifetime of 50K hours. Mirrors come ready for hardwired installation. Power requirements include: 12V constant integrated volt driver and 110V 60 Hz input, 12V DC output. Energy-efficient. LEED-eligible.
Region availability
| Asia | North America | South America | Africa |
|---|---|---|---|
Afghanistan | Anguilla | Argentina | Egypt |
Armenia | Antigua and Barbuda | Bolivia | |
Azerbaijan | Aruba | Brazil | |
Bahrain | Barbados | Chile | |
Bangladesh | Belize | Colombia | |
Bhutan | Bermuda | Ecuador | |
British Indian Ocean Territory | British Virgin Islands | Falkland Islands (Islas Malvinas) | |
Brunei | Canada | French Guiana | |
Cambodia | Caribbean Netherlands | Guyana | |
China | Cayman Islands | Paraguay | |
Christmas Island | Collectivity of Saint Martin | Peru | |
Cocos (Keeling) Islands | Costa Rica | Suriname | |
Georgia | Cuba | Uruguay | |
Hong Kong | Curaçao | Venezuela | |
India | Dominica | ||
Indonesia | Dominican Republic | ||
Iran | El Salvador | ||
Iraq | Greenland | ||
Israel | Grenada | ||
Japan | Guadeloupe | ||
Jordan | Guatemala | ||
Kazakhstan | Haiti | ||
Kuwait | Honduras | ||
Kyrgyzstan | Jamaica | ||
Laos | Martinique | ||
Lebanon | Mexico | ||
Macau | Montserrat | ||
Malaysia | Nicaragua | ||
Maldives | Panama | ||
Mongolia | Puerto Rico | ||
Myanmar (Burma) | Saint Kitts and Nevis | ||
Nepal | Saint Lucia | ||
North Korea | Saint Pierre and Miquelon | ||
Oman | Saint Vincent and the Grenadines | ||
Pakistan | Saint-Barthélemy | ||
Palestine | Sint Maarten | ||
Philippines | The Bahamas | ||
Qatar | Trinidad and Tobago | ||
Saudi Arabia | Turks and Caicos Islands | ||
Singapore | U.S. Virgin Islands | ||
South Korea | United States | ||
Sri Lanka | |||
Syria | |||
Taiwan | |||
Tajikistan | |||
Thailand | |||
Türkiye | |||
Turkmenistan | |||
United Arab Emirates | |||
Uzbekistan | |||
Vietnam | |||
Yemen |