Publish your products
SIDELINE Soap Basket
Smedbo
Archived

SIDELINE Soap Basket

SIDELINE – Soap Basket in polisched chrome. This range of flexible shower and bath baskets answers a functional need in a very stylish way The core material is solid brass, finished in polished chrome.
Technical specification
  • Unique ref.DK2005
  • Product familySideline
  • Product groupSoap Basket Straight
  • TypeObject (single object)
  • Date of publishing2014-09-18
  • Edition number1
  • Height (mm)60
  • Width (mm)400
  • Depth (mm)115
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)0.926
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit