Publish your products
Aluminum  window - pocket window
Aluminum  window - pocket window
    SNFA

    Aluminum window - pocket window

    3.3 out of 5 stars3.3(6 reviews)
    Generic windows made of aluminium profiles are intended for all types of new and renovated buildings: residential, office, commercial, school and hospital buildings.... Window/window door installed in an exterior wall, equipped with an opening/closing system, while providing thermal and acoustic insulation, natural light transmission and solar gain management, water and air tightness, wind resistance, and natural ventilation. The main function of the window is to ensure that it is closed and covered while allowing light to pass through and allowing air to change through its opening. However, it fulfills a multitude of functions and must have certain characteristics that ensure comfort for the occupants.
    Specification
    • The main functions of the system are: - Limit heat loss, sound transmission, airflow, steam flow and condensation - Protect against bad weather, such as rain, snow and wind - Resist the spread of fire - Easy to maneuver and maintain - Resisting break-ins - Let the heat of the sun penetrate in winter, while blocking too hot rays during the summer
    Technical specification
    • Unique ref.fenetre-coulissante-galandage
    • Product familyWindows
    • Product groupSliding
    • TypeObject (single object)
    • Date of publishing2019-07-10
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_02
    • Uniclass 2015 DescriptionAluminium window units
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit