Publish your products
Kit Sundeck

Kit Sundeck

4.3 out of 5 stars4.3(18 reviews)
The roof-integrated system for customers with high standards: the Sundeck kit enables SolarWorld high-performance solar modules Sunmodule Plus poly, mono, mono black and Sunmodule Protect poly to be elegantly positioned at the same level as the rest of the roof. Sundeck sets new standards in terms of aesthetics as a complete roof solution. The Sundeck can be used for pitched roofs with an inclination of 15 to 60 degrees. This system will also save your customers the costs of a conventional rooftop covering. The Sundeck is technologically impressive and economical, with its small number of perfectly matched system elements. The cleverly designed rain-proof substructure is attached directly to the roof battens, making it easier to install solar power systems and simultaneously saving you time. During the planning phase, the kit is adjusted to ideally suit the building’s individual requirements.
Technical specification
  • Unique ref.SR0506
  • Product familyKit Sundeck/Kit Sunfix aero duo
  • Product groupSolar Module
  • TypeObject (single object)
  • Date of publishing2014-03-12
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)14.3
Classification
  • BIMobject CategoryElectrical - Solar Panels
  • IFC classificationEnergy Conversion Device
  • UNSPSC nameSolar power plants
  • UNSPSC code26131507
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit