Publish your products
AGEPAN® DWD protect

AGEPAN® DWD protect

AGEPAN® DWD protect is a vapour-permeable MDF.RWH wood fibreboard in accordance with EN 622-5, approved under German technical approval Z-9.1-382 and compliant with EN 14964. It functions as a load-bearing and stiffening sheathing for both roof and wall applications, and can also serve as a secondary water-shedding layer. With its enhanced surface protection, AGEPAN® DWD protect offers improved resistance to moisture penetration. This makes it ideal for providing structural bracing against buckling and bending, ensuring durability and stability in demanding construction environments.
Specification
  • Areas of application: • Rear-ventilated curtain wall in accordance with DIN 68800-2 • Sarking board according to EN 14964 type IL and UDP-A classified according to ZVDH regulations for roof pitches ≥ 16° (taking into account the standard roof pitch) • Load-bearing cladding for stabilizing bar-shaped ribs at risk of buckling or tilting in accordance with abZ/aBG Z-9.1-382 • Not recommended for cold, uninsulated roof constructions and attics as well as for porch roofs
Technical specification
  • Unique ref.agepan-dwd-protect-wood-fibreboard
  • Product familyAgepan®
  • Product groupAgepan® DWD
  • TypeBuilding Material
  • Date of publishing2024-09-03
  • Edition number1
Related
  • Material mainWood
  • Material secondaryMDF board
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Wood