Publish your products
AGEPAN® THD cover H

AGEPAN® THD cover H

AGEPAN® THD cover H is a pressure-resistant, vapour-permeable wood fibre insulation board in accordance with EN 13171. Fully hydrophobised and moisture-regulating, it combines exceptionally strong outer layers with a thermally insulating core, ensuring durability and performance.

As a UDP-A type sarking board, it acts as a second water-repellent layer while remaining vapour-permeable, windproof, and rainproof. It is used for above-rafter insulation, roof underlays, and as exterior sheathing in the production of vapour-open constructions of roof and wall elements.

  • Temporary roof function – weather-resistant for up to 8 weeks
  • UDP-A sarking board – second water-shedding layer, vapour-permeable, windproof, and rainproof
  • Abrasion-resistant surface – less dust, reduced cleaning effort, improved tape adhesion, saving primer and time
  • Very high strength in the outer layers – reduced risk of damage
  • Excellent cutting properties – quick and precise installation
Specification
  • Technical Data: • Standard: DIN EN 13171 • Raw density: ~180 kg/m³ • Nominal thermal conductivity λD: 0.043 W/mK • Water vapour diffusion resistance factor µ: 3 • Compressive stress/strength: ≥ 150 kPa • Tensile strength perpendicular to the plane of the board: ≥ 10 kPa • Short-term water absorption: ≤ 1 kg/m² • Specific heat capacity: 2100 J/kgK • Maximum application temperature: 110 °C • Formaldehyde emission class: NAF (<0.03 ppm) • Fire behavior: Euroclass E (DIN EN 13501-1) • Outdoor exposure: up to 8 weeks • Board marking: WF-EN 13171-T2-WS1,0-CS(10/Y)150-TR10-MU3 • Disposal: Waste wood category A2; AVV: 030105, 170201 Applications acc. to DIN 4108-10: • Roof/Ceiling: External insulation of roof or ceiling, protected from weathering, insulation beneath waterproofing layers DAA-dh • External insulation of roof or ceiling, protected from weathering, insulation beneath roof coverings DAD-dm • Wall: External wall insulation behind cladding WAB-dm • Insulation of timber frame, timber panel construction, and similar cavities WH
Technical specification
  • Unique ref.agepan-thd-cover-h
  • Product familyAgepan®
  • Product groupWOOD FIBRE INSULATION BOARDS
  • TypeBuilding Material
  • Date of publishing2025-09-29
  • Edition number1
Related
  • Material mainWood
  • Material secondaryInsulation
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Insulation