Publish your products
AGEPAN® THD etics M

AGEPAN® THD etics M

AGEPAN® THD etics M is a pressure-resistant wood fibre render carrier board, designed for use in ecological external thermal insulation systems (ETICS). It can be applied directly to wooden frame constructions and solid wood walls, providing effective thermal insulation and protection against both summer heat and winter cold.

The board is impact-resistant, vapour-permeable, and moisture-regulating, ensuring durability and a stable indoor climate. Its high dimensional accuracy allows for quick and easy installation, and it is approved for use with Knauf and Akurit render systems.

  • Impact-resistant – highly durable against damage
  • Excellent protection against summer heat and winter cold
  • Vapour-permeable and moisture-regulating
  • High dimensional accuracy – simple and time-saving installation
  • Approved for Knauf and Akurit render systems
  • Natural product – ecological, environmentally friendly and recyclable
Specification
  • Technical Data: • Standard: DIN EN 13171 • Raw density: ~140 kg/m³ • Nominal thermal conductivity λD: 0.040 W/mK • Rated thermal conductivity λB: 0.042 W/mK • Water vapour diffusion resistance factor µ: 4 • Compressive stress/strength: ≥ 100 kPa • Tensile strength perpendicular to the plane of the board: ≥ 10 kPa • Short-term water absorption: ≤ 1 kg/m² • Flow resistance: ≥ 100 kPa·s/m² • Specific heat capacity: 2100 J/kgK • Maximum application temperature: 110 °C • Formaldehyde emission class: E1 • Fire behavior: Euroclass E (DIN EN 13501-1) • Outdoor exposure: up to 4 weeks • Board marking: WF-EN13171-T5-WS1,0-DS(70,-)3-CS(10/Y)100-TR10-MU4-AFr100 • Disposal: Waste wood category A2; AVV: 030105, 170201 Applications acc. to DIN 4108-10: • Roof/Ceiling: Interior ceiling insulation (underside) or roof insulation beneath rafters/structural framework, including suspended ceilings DI-zg • Interior insulation of ceiling or floor slab (top side) beneath screed, without sound insulation requirements DEO-ds • Wall: External wall insulation system with render finish WAP-zh, external wall insulation behind cladding WAB-ds
Technical specification
  • Unique ref.agepan-thd-etics-m
  • Product familyAgepan®
  • Product groupWOOD FIBRE INSULATION BOARDS
  • TypeBuilding Material
  • Date of publishing2025-09-29
  • Edition number1
Related
  • Material mainWood
  • Material secondaryInsulation
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Insulation