Publish your products
FW-55BZ40P 55” very high brightness 700 nit 4K HDR professional display with unique Deep Black Non-Glare Premium and IP5X dust resistance

FW-55BZ40P 55” very high brightness 700 nit 4K HDR professional display with unique Deep Black Non-Glare Premium and IP5X dust resistance

Overview Streamlined design, elevated performance Slim, strikingly styled Pro BRAVIA FW-55BZ40P is the truly professional display, uniting spectacular 4K HDR picture quality and enhanced reliability with greater energy efficiency and reduced ownership costs in retail, corporate and educational environments. Cutting-edge image innovation includes Sony’s unique Deep Black Non-Glare Premium for rich, high-impact pictures that stand out powerfully, even in brightly-lit spaces. The display’s tough redesigned chassis offers IP5X dust protection for greater durability in challenging pro applications. Flexible integration, friendly operation and generous customization options make life simpler for system integrators and users in today’s connected AV spaces. Made to make business easier Fine-tune Pro BRAVIA FW-55BZ40P to suit the demands of corporate or retail environments. Newly-enhanced Pro Mode makes it even easier to control and customize display functions to meet today’s business needs. When a laptop or HDMI device is connected, Pro BRAVIA automatically powers on and selects the correct input to save time in meetings. Physical buttons, remote control, inputs and selected functions can be restricted to discourage tampering in stores and public spaces. One-step setting instantly applies optimized settings to suit commonly encountered applications - Signage Dynamic, Signage Standard or Meeting Room.
Technical specification
  • Unique ref.fw-55bz40p-display
  • Product familyProfessional Displays
  • Product groupDisplays
  • TypeObject (single object)
  • Date of publishing2026-04-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationElectric Appliance
  • Uniclass 2015 CodePr_40_30_25_48
  • Uniclass 2015 DescriptionLiquid crystal display (LCD) panels
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 25 13
  • OmniClass TitleLiquid Crystal Display Televisions

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States