Publish your products
Spain_Medianera194mm_LadrilloPerforado+Tecsound2Ft80+LadrilloPerforado
SOPREMA

Spain_Medianera194mm_LadrilloPerforado+Tecsound2Ft80+LadrilloPerforado

m2 Vertical separation element made up of a double sheet of 7 cm double-cavity brick, received with mortar and plastered on the outer face with 15 mm of plaster, with acoustic insulation between the two sheets by means of a soundproofing complex made up of two porous textile fibre felts between which the asphalt-free polymer-based synthetic sheet with a density of 2,000 Kg/m3 has been inserted, with a total mass of 8.2 Kg/m2 and 22 mm thick, type TECSOUND 2FT 80, fixed by means of contact adhesive or mechanical PVC dowel fixing type FIJACIÓN PT-H. Acoustic insulation level to airborne noise: RA = 50 dBA.
Technical specification
  • Unique ref.SOL000436
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Material
  • Date of publishing2025-06-19
  • Edition number1
Related
  • Material mainElastomer
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls

Region availability

Europe
Spain