Publish your products
Spain_LosaCimentación582,2mm_HA+MorterplasSbsParking+MorterplasSbsFm3Kg+DrentexProtectMaxi
SOPREMA

Spain_LosaCimentación582,2mm_HA+MorterplasSbsParking+MorterplasSbsFm3Kg+DrentexProtectMaxi

m2 Moisture cutting, by means of the drainage system with a 20 mm thick high-density polyethylene (HDPE) drainage layer and compressive strength >200 kPa type DRENTEX PROTECT MAXI, application of a two-layer waterproofing membrane adhered to the poor concrete layer and projected so that it adheres to the foundation slab, formed by double sheet of SBS elastomeric bitumen; the first layer of 3 kg with polyester felt reinforcement (FP) MORTERPLAS SBS FM 3 KG (LBM-30-FP according to UNE 104410) and second layer completely adhered to the lower layer of 4.8 kg, with polyester felt reinforcement (FP) and with a top finish in polyester non-woven fabric type MORTERPLAS PARKING (LBM-48-FP according to UNE 104410) placed after priming with EMUFAL PRIMER with a minimum endowment of 300 g/m2 applied in two or three layers, ready to receive concreting.
Technical specification
  • Unique ref.SOL000428
  • Product familywaterproofing
  • Product groupWaterproofing system for Foundation Slab
  • TypeBuilding Material
  • Date of publishing2025-06-19
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryPolyethylene
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Decks, Slabs & Floors
  • IFC classificationSlab
  • ETIM CodeEG020700
  • ETIM NameBuilding sector - other

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit