Publish your products
Spain_LosaCimentación582,2mm_HA+SopraXpsSl80+MorterplasSbsFp4.8Kg
SOPREMA

Spain_LosaCimentación582,2mm_HA+SopraXpsSl80+MorterplasSbsFp4.8Kg

m2 Moisture cutting, by means of the gravel drainage system, the application of a single-layer waterproofing membrane adhered to the poor concrete layer with bituminous primer type EA EMUFAL PRIMER with an endowment of 250 g/m3, consisting of a 4.8 kg SBS elastomeric bitumen sheet, with polyester felt reinforcement (FP) type MORTERPLAS SBS FP 4.8 KG placed, ready for protection with the high-tenacity non-woven geotextile anti-puncture separator layer based on heat-welded polypropylene with tensile strength of 9 kN/m according to UNE EN ISO 10319 and static punch resistance (CBR) of 1500 N according to UNE EN ISO 12236 with a grammage of 120 grs/m2 TEXXAM 1000; Thermal insulation layer made up of extruded polystyrene sheets with half-wood joints with compressive strength of 300 KPa, Lambda thermal conductivity 0.036 W/mºK and 80 mm thick SOPRAXPS SL 80 type; High tenacity non-woven geotextile anti-puncture separator layer based on heat-welded polypropylene with tensile strength of 12.5 kN/M according to UNE EN ISO 10319 and static punch resistance (CBR) of 2250 N according to UNE EN ISO 12236 with a grammage of 170 grs/m2 TEXXAM 1500 ready to receive the concreting of the slab.
Technical specification
  • Unique ref.SOL000429
  • Product familywaterproofing
  • Product groupWaterproofing system for Foundation Slab
  • TypeBuilding Material
  • Date of publishing2025-07-28
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Decks, Slabs & Floors
  • IFC classificationSlab
  • ETIM CodeEG020700
  • ETIM NameBuilding sector - other

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit