Publish your products
Typical Room Personal Storage Lockers
Typical Room Personal Storage Lockers

    Typical Room Personal Storage Lockers

    5.0 out of 5 stars5.0(5 reviews)
    • Kit is designed to represent one common option used at this Height and Width
    • Kit includes five two tiered Personal Storage Lockers(PSL)
    • Option shown is an Economy configuration
    • Lock Type: Combination Lock w/ Master Keys and Slam-Lock Feature


    Each kit comes with a variety of options that each have a unique price attached to them. A typical solution would be a run of lockers in a linear direction. Standard Features
    • Multiple Lock options
    • Angled top is optional
    • Ability to reconfigure at any point during the life of the locker
    • Doors are made from 18-guage double-wall welded construction
    • Designed to be able to hook up to air extraction
    • High quality powder-coat finish
    • 200 lb. capacity bench
    • Available Accessories
    • Modular electrical components allow for powering and charging of various devices
    • Adjustable, full-width shelves
    • Document holders
    • 4" x 6" Magnetic mirror
    • Rubber boot tray for preventing boot runoff from running through the locker
    • Body armor drying rack (only available with bench drawer configuration)
    • Internal drawers
    • Modular "L" shaped shelves
    • Multiple hook options
    • Lock box conversion kits
    Specification
    • Sustainability
      • Contain an average of 75% recycled steel
      • Can be reconfigured and reused in order to prevent disposal
      • Can be constructed using an optional no added urea-formaldehyde (NAUF) particleboard
      • All products meet the indoor advantage gold certification
      • All excess materials used in the construction process are recycled
    Technical specification
    • Unique ref.PSL_Typical_Room_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeAssembly (multiple objects)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States