Publish your products
Cubbies Classroom Storage
Cubbies Classroom Storage
Cubbies Classroom Storage
Cubbies Classroom Storage
Cubbies Classroom Storage

    Cubbies Classroom Storage

    Classroom Cubbies

    A 6, 9, or 12 tray cubby for use in education and classroom settings. Backplate option is included.

    Standard sizes
    Widths: 40"
    Depths: 18 3/4"
    Heights: 25", 36", 47"

    • These cubbies can be found in an types of educational settings
    • When cubbies are positioned together it allows for a continual work surface
    • simple and best way to keep environments organized


    This simple cubby is easy to use when applied into a project. Simply enter the desired number of tiers and choose between stationary or mobile cubby. Adding a backplate is available.
    Specification
    • Construction
      • 1" thick 45lb high density particle board
      • 3mm vinyl bonded edge band
      • Standard with swivel casters
    Technical specification
    • Unique ref.SSG_Cubby_Educational_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2022-07-02
    • Edition number1
    • Width (inches)40
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States