Publish your products
Acrylic Pedestal Museum Display Case
Acrylic Pedestal Museum Display Case
Acrylic Pedestal Museum Display Case

    Acrylic Pedestal Museum Display Case

    Display Stand and Acrylic Pedestal

    Standard sizes
    Widths: 12"-72"
    Depths: 12"-72"
    Heights: 12"-72"

    • Ideal for museum exhibits and gallery displays.
    • Parametric dimensions: customizable from 12" to 72" width, depth, and height.
    • Configurable base and top heights provide flexibility for customized exhibit setups.


    This vitrine's unique configurability allows users to effortlessly input base and top heights, making it an ideal choice for diverse display needs. Crafted from high-quality acrylic, this display pedestal not only provides a sleek, modern aesthetic but also ensures durability and stability. Perfectly suited for museums, galleries, and high-end retail spaces, the museum acrylic pedestal enhances the visual impact of artifacts, art pieces, and luxury items. The exhibits display Revit family compatibility, ensures easy integration into design projects, enabling architects and designers to visualize and implement this pedestal effortlessly into their architectural plans.
    Specification
    • Design Features:
      • Five-sided clear acrylic vitrine design for maximum visibility
      • Stable base construction for secure artifact placement
      • Parametric controls simplify resizing and project integration
      • Lightweight yet durable for both permanent and temporary exhibits
      Applications:
      • Museum exhibitions and cultural institutions
      • Art galleries and private collections
      • Display of small sculptures, artifacts, and specialty objects
      Construction:
      • Fully parametric Revit family with adjustable dimensions
      • High-clarity acrylic construction
      • 3/8" wall thickness for durability and stability
    Technical specification
    • Unique ref.SSG_Display_Pedestal_LAM
    • TypeObject (single object)
    • Date of publishing2025-09-27
    • Edition number1
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 35 83
    • CSI MasterFormat 2014 TitlePerforming Arts Casework