Publish your products
Guardrail Industrial Safety
Guardrail Industrial Safety
Guardrail Industrial Safety
Guardrail Industrial Safety

    Guardrail Industrial Safety

    4.0 out of 5 stars4.0(7 reviews)
    Industrial Guard Rails

    Industrial guardrails are an essential safety tool in any warehouse or workshop where forklifts are used. These barriers can protect products, shelves, equipment, and people out of dangerous paths and keep forklifts in their lane.

    Standard sizes
    Widths: 3', 4', 5', 6', 7', 8', 9', 10'
    Depths: 10"
    Heights: 18", 42"

    • Safety guardrails can be found in almost any warehouse or workshop
    • Keep forklifts and automated arms in their lane and away from valuable or dangerous situations
    • 42" tall guardrails are ideal for separating pedestrian walkways from traffic


    To use this family, input the desired length into ENTER_Rail Length. Use the check boxes to select between 18" tall and 42" tall guardrails. 18" guardrail are perfect for impact protection of offices, conveyors, mezzanines, and shelving. 42" tall guardrails are intended to seperate pedestrians and personnel from material handeling equipment such as walkways, bathrooms, entry points, electical panels, and more. ADD_Final Post will add a second post to the end of the rail. Pricing and weights are included in this model.
    Specification
    • Construction
      • Constructed of 9 gauge steel
      • Features an integrated fastening system using grade 5 nuts welded inside each column
      • Columns measure 5"x5" with a 10" x 10" base
      • Rails are formed from 10 gauge, high tensile steel
      • Rails designed to withstand a 10000 lb. impact at 4 mph
      • Finished with a high-quality powder coat. Standard color is safety yellow
      Sustainability
      • Up to 75% pre and post-consumer recycled content
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Guardrail_Industrial_Safety_PCS
    • Product familyIndustrial
    • Product groupGuard Rails and Bollards
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    • Depth (inches)10
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • OmniClass Number23-21 33 00
    • OmniClass TitleIndustrial and Manufacturing Equipment and Furnishings
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States