Publish your products
Uniform Exchange Metal Locker
Uniform Exchange Metal Locker
Uniform Exchange Metal Locker
Uniform Exchange Metal Locker
Uniform Exchange Metal Locker
Uniform Exchange Metal Locker

    Uniform Exchange Metal Locker

    Uniform Exchange Locker

    Uniform Exchange lockers are perfect for use in any uniformed profession. Choose from several configurations of fresh uniform storage or the dirty laundry collection unit to build your system.

    Standard sizes
    Widths: 24", 26", 32 9/16"
    Depths: 15", 21"
    Heights: 84"

    • Frequently used in hospital locker rooms, and other uniformed professional settings
    • Choose between types to select desired configuration
    • Single/Double garment rail, 8 hanging compartment, nine folded compartment, and dirty laundry return configurations are all included in this family.


    Body Styles
    • Full and half-height hanging uniform lockers
    • 9 person folded uniform exchange
    • 8 person hanging uniform exchange
    • Soiled uniform collection
    Specification
    • Construction
      • 24 gauge panels
      • Ventilated back panel for ventilation
      • Galvannealed bottoms
      • Doors are 20 gauge and louvered at 8 and 9 person
      • All doors use 5 knuckle hinges
      • Master door frame is 16 gauge and includes multi-point lock with industry standard key access to locker interior
      • User doors include single-point turn latch for padlocks (padlocks not included)
      • All uniform exchange lockers ship fully-assembled
      Sustainability
      • Up to 75% pre and post-consumer recycled content
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Locker_Uniform_Exchange_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2021-08-21
    • Edition number1
    • Height (inches)84
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-19 13 00
    • OmniClass TitleLockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States