Publish your products
Cantilever Pipe Steel Rack
Cantilever Pipe Steel Rack
Cantilever Pipe Steel Rack
Cantilever Pipe Steel Rack
Cantilever Pipe Steel Rack

    Cantilever Pipe Steel Rack

    Steel Cantilever Pipe Rack

    This single-sided cantilever rack allows for efficient storage for bar stock, tubing, angles, lumber, trim, conduit, and other long and bulky materials.

    Standard sizes
    Widths: 48", 60"
    Depths: 24", 30"
    Heights: 51", 61"

    • 1500lbs capacity per level, not to exceed 4000lbs
    • Removable retainer pipes extend 5" high
    • Each bay provides 15" of vertical storage space
    • Powder coated finish


    The Southwest Solutions Group cantilever pipe storage rack is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterpart. This rack has a load capacity of 1500lbs per level, not to exceed 4000lbs, and each bay provides 15" of vertical storage space.
    Specification
    • Stationary Models
      • Overall height: 51"
      Mobile Models
      • Lag holes in base for anchoring
      • 8" x 2" phenolic casters
      • Two rigid and two swivel casters with wheel brakes
      • Overall height: 61"
    Technical specification
    • Unique ref.SSG_Rack_Cantilever_Pipe_PCS
    • Product familyBusiness
    • Product groupAdministration, Mail Room, Storage, Break Room and Casework
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 29.26
    • CSI MasterFormat 2014 TitleCantilever Storage Racks
    • OmniClass Number23-21 11 11 15
    • OmniClass TitleCommercial Storage Racking

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States