Publish your products
Mobile Dunnage Rack
Mobile Dunnage Rack
Mobile Dunnage Rack

    Mobile Dunnage Rack

    Mobile Dunnage Rack

    Standard sizes
    Widths: 36", 48", 60"
    Depths: 18", 24", 30"
    Heights: 12"

    • Foodservice and warehouse storage for mobile bulk ingredient handling
    • Available in 36", 48", and 60" widths for flexible layout planning
    • 18", 24", and 30" depths with 12" height for low-profile access
    • Mobile dunnage rack design supports easy repositioning in active spaces


    Available in 36", 48", and 60" widths, 18", 24", and 30" depths, and a 12" height, this family offers flexible sizing to accommodate a wide range of storage layouts and spatial requirements. In addition to these standard configurations, the inclusion of the CUSTOM_Dimensions parameter allows users to further adjust overall size, making the family highly adaptable to unique project conditions and design needs. Unlike traditional shelving units, its open dunnage-style design is optimized for storing bulky goods, materials, or containers that require floor clearance, proper airflow, and quick access. The integrated mobile base enhances functionality by enabling easy repositioning within a space, making it especially effective in dynamic environments such as warehouses, stockrooms, back-of-house areas, and production facilities. Overall, this family is designed to support efficient workflows, improve accessibility, and maintain cleaner, more organized storage zones.
    Specification
    • Dimensions:
      • Available widths: 36", 48", and 60"
      • Available depths: 18", 24", and 30"
      • Overall height: 12"
      • Multiple size combinations available to suit space planning and storage requirements
      Construction:
      • Low-profile dunnage rack design for elevated storage and floor clearance
      • Mobile configuration supports easy repositioning within operational spaces
      • Compact 12" height allows for efficient use in constrained storage areas
      • Suitable for storing bulk items, supplies, and equipment off the floor
      Applications:
      • Ideal for warehouses, food service areas, stock rooms, and utility spaces
      • Supports organized storage in commercial and institutional environments
      • Useful in Revit-based design workflows for storage layout planning and equipment coordination
    Technical specification
    • Unique ref.SSG_Rack_Mobile_Dunnage_SST
    • TypeObject (single object)
    • Date of publishing2026-04-18
    • Edition number1
    • Height (inches)12
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 41 00
    • CSI MasterFormat 2014 TitleFoodservice Storage Equipment