Publish your products
Mobile Wire Shelving Wire Shelving
Mobile Wire Shelving Wire Shelving

    Mobile Wire Shelving Wire Shelving

    4.8 out of 5 stars4.8(17 reviews)
    Wire Shelf - Chrome

    Heavy-duty wire shelving unit comes with four posts and 4-5 shelves allowing up to a weight capacity of 800lbs per shelf.

    Standard sizes
    Widths: 24", 30", 36", 42", 48", 60", 72"
    Depths: 12", 14", 18", 21", 24", 30", 36"
    Heights: 54", 63", 74", 86"

    • Price included in model
    • Units slide back and forth with ease
    • Adjustable foot levelers
    • 600-800 lb. capacity per shelf
    • Assembly lengths anywhere between 8' to 21'


    The overhead and bottom track wire shelving system provides maximum storage using minimum space. Kits include all necessary sections of track for assembling lengths that range from 8' to 21'.Features include:
    • Corrosion-free construction
    • Fast installation
    • Utilizes the structure of existing shelving
    • 1200 lb. load capacity per unit
    • NSF approved
    Overhead track extrusion manufactured of heavy-duty aluminum ensuring years of heavy-duty and reliable service.
    Specification
    • Materials
      • Casters are 5" x 1-1/4" rigid polyurethane
      • Overhead track extrusion manufactured of heavy-duty aluminum
      Features and Benefits
      • NSF approved
      • Corrosion free construction
      • Utilizes the structure of existing shelving
      • 1200lb. load capacity per unit
    Technical specification
    • Unique ref.SSG_Shelving_Wire_CHR
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainChrome
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 23
    • CSI MasterFormat 2014 TitleWire Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States