Publish your products
Player Bench Metal Bleacher
Player Bench Metal Bleacher
Player Bench Metal Bleacher
Player Bench Metal Bleacher
Player Bench Metal Bleacher
Player Bench Metal Bleacher

    Player Bench Metal Bleacher

    Indoor/Outdoor Player Bench

    Standard sizes
    Widths: 7", 15", 21"
    Depths: 10", 24"
    Heights: 18", 30"

    • Ideal for sports facilities and recreational venues.
    • Available in portable or fixed designs for versatile installation.
    • Customizable widths from standard 7', 15', and 21' options.
    • Optional backrest feature enhances comfort for specific seating needs.


    This durable, multi-purpose player bench is crafted for both indoor and outdoor environments. Designed to balance functionality and modern design, it’s ideal for sports facilities, parks, schools, and recreational spaces that demand adaptable seating solutions. Choose from options like a comfortable backrest for added support or select between a portable design for easy relocation and a fixed design for permanent installations. Available in standard widths of 7', 15', and 21', this bench caters to diverse seating needs and can be customized to fit specific spatial requirements. Crafted to withstand various weather conditions, this bench is both durable and resilient, ensuring longevity and minimal maintenance. Its sleek, modern design complements any architectural setting, making it an ideal choice for architects and designers seeking to enhance their projects with practical and adaptable seating solutions. This player bench is not just a piece of furniture; it's a functional element that enhances the user experience in any environment.
    Specification
    • Construction:
      • Designed for both indoor and outdoor environments
      • Available in portable or fixed installation options
      • Standard widths include 7', 15', and 21'
      • Customizable width options available to suit specific design needs
      Materials:
      • Durable, weather-resistant materials suitable for outdoor use
      • High-quality finishes that withstand heavy use and environmental conditions
      Design Options:
      • Optional back rest for added comfort
      • Sleek design that complements various architectural styles
      Sustainability:
      • Constructed from eco-friendly materials
      • Designed with sustainability in mind to minimize environmental impact
    Technical specification
    • Unique ref.SSG_Bench_Indoor_Outdoor_SST
    • TypeObject (single object)
    • Date of publishing2025-11-08
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 62 23
    • CSI MasterFormat 2014 TitlePortable Bleachers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit