Publish your products
Basic Bin Plastic Storage Bin
Basic Bin Plastic Storage Bin
Basic Bin Plastic Storage Bin
Basic Bin Plastic Storage Bin
Basic Bin Plastic Storage Bin

    Basic Bin Plastic Storage Bin

    Cantilevered Bin Storage

    Cantilevered bins can be used in a variety of storage solutions and can make quick work of part or tool selection. With over 20 standard sizes, the bin to fit your needs is in this family.

    Standard sizes
    Widths: 4", 5", 8", 11", 16"
    Depths: 5", 7", 9", 10", 13", 14", 18"
    Heights: 3", 4", 5", 6", 7", 8", 9", 10", 11"

    • Bin storage can be used in any setting where small parts or tools need to be stored neatly
    • Commonly used in workshops, lab, and pharmacies
    • Over 20 standard sizes included


    To use this family, simply insert it into your project and align it to any louvered panel or other cantilever bin storage solution family. Change the size of the bin by selecting a product code and rough dimension from the type menu. Select the family and open the Type Menu to view the detailed interior and overall dimensions of each bin type.
    Specification
      • Quikcly organize your inventory
      • Constructed with FDA approved materials
      • Front, back, and side grips
      • Can be stacked or hung from a louvered panel or bin bar
      • Includes wide front label slots for IDs
      • Water, rust, and corrosion proof
      • Autoclavable up to 250 degrees (f)
      • Bin dividers available on request
    Technical specification
    • Unique ref.SSG_Bin_Cantilever_PLA
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-02-25
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit