Publish your products
Countertop Support Steel Bracket Array
Countertop Support Steel Bracket Array
Countertop Support Steel Bracket Array

    Countertop Support Steel Bracket Array

    Powder Coated Steel Workstation Bracket Array

    no long description

    • Pricing is INCLUDED in this model
    • Casework RFA with two types
    • 18" - 24" Wide
    • 22" Deep
    • 29 ⅛ " - 35" Tall
    • Stainless Steel Casework


    This fully stainless steel, recessed wall cabinet is ideal for use in sanitary settings such as medical and surgical rooms. Choose between a recessed cabinet, accessible from one side, and a pass-through cabinet, accessible on both sides. Glass door option is available for full visibility into the cabinet.
    Specification
    • Constructed of fully-welded, 11 gauge stainless steel. Four, 3/4" thick stainless steel shelves included.
    Technical specification
    • Unique ref.SSG_Bracket_Workstation_Array_PCS
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 31 00
    • CSI MasterFormat 2014 TitleManufactured Metal Casework
    • OmniClass Number23-21 19 11 11
    • OmniClass TitleMetal Modular General Casework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit