Publish your products
Sliding Lateral Files 4 Post Shelving
Sliding Lateral Files 4 Post Shelving
Sliding Lateral Files 4 Post Shelving

    Sliding Lateral Files 4 Post Shelving

    Sliding Lateral Filing Cabinets

    Sliding lateral filing is an ideal storage solution for spaces where traditional high density storage is not possible or desired. Select between 2 - 7 wide and 2 - 3 units deep.

    Standard sizes
    Widths: 24", 30", 36", 42", 48"
    Depths: 15", 18"
    Heights: 40 1/4", 64 1/4", 76 1/4", 85 1/4", 88 1/4", 97 1/4"

    • Truly flexible shelving. A virtually unlimited number of configurations, uses and applications
    • Used in everything from library stacks, museum storage, legal office filing systems, and more
    • Set number of shelves to 1 or 0 and build your own custom shelving solution using our shared accessory families including bin dividers, garment rails, pull-out reference shelves, and flipper doors


    The High-Density Mobile Storage System is a state-of-the-art solution designed for maximizing storage efficiency by utilizing movable carriages on rails, reducing the need for fixed aisles. This innovative system offers up to three times more storage capacity per square foot compared to traditional systems, making it ideal for environments where space is at a premium. Its adaptability allows it to store virtually anything, from files in an office to artifacts in a museum, making it suitable for a range of applications including libraries, hospitals, and warehouses.This system is particularly distinguished by its ability to be customized with various shelving and cabinet options, and its operation modes—manual, mechanically assisted, or powered—cater to different activity levels and user preferences. Thanks to its configurable design, it integrates seamlessly with existing architectural layouts and ensures user safety with features like color-coded lock indicators and safety locks.The mobile storage system is constructed from durable materials like cold rolled steel and features a smooth, quiet operation due to its precision-machined components. It also meets ADA accessibility standards, ensuring ease of use for all users. With its intuitive control features, including a smart app for remote aisle management, the system enhances workflow and organizational efficiency, making it a valuable addition to any space-conscious design.
    Specification
    • Shelving
      • 16 gauge cold rolled steel uprights
      • Shelves are formed of 22 gauge cold rolled steel with a 3/4" flange on all sides.
      • Shelves are available plain or with slots punched on 2" centers to accept adjustable dividers.
      • Shelf supports are formed of 14 gauge hot rolled pickled steel 3/4" high.
      • Shelf reinforcements are formed of 13 gauge hot rolled, pickled steel and formed into a channel shape, align with respective shelf support.
      • Kick Plates are formed of 14 or 16 gauge cold rolled steel formed with a stiffener flange on top and bottom edge. Kick Plates are available in 2" and 4" heights.
      • Sectional backs are formed of 20 gauge cold rolled steel, positioned on the inner rear post, and securely held by a formed retainer flange between the shelf support and post. Sectional back panels will add 3/8" to overall depth of shelving.
      Mobile System
      • Operation Modes: Manual, Mechanically Assisted, and Powered (1/4 or 1/8 hp motor)
      • Cold rolled steel rails ensure carriages smoothly glide when in operation.
      • Rails may include anti-tip measures when local codes require seismic precautions
      • Each moveable carriage includes a chain sprocket drive system.
      • Drive system gearing is designed to permit 1 lb. of force applied to the drive handle to move a minimum of 4,000 lbs. of load.
      • Each chain drive includes a tensioning device for adjusting tension without removing end panels.
      • Carriages may be equipped with 4-Post or Case-Type Shelving Units.
      • Color-coded visual indicators provide verification that carriages are locked.
      • Each wheel hub includes a single safety lock button.
      • All fabricated metal components and assemblies are finished in manufacturer standard powder coat paint finish.
      • End panels may be finished with plastic laminate in a variety of manufacturer standard textures and patterns.
      Optional Accessories
      • Card Holder for labeling aisles and shelving.
      • Aisle Lighting automatically illuminates when an aisle is opened.
      • Battery Backup (UPS) for emergency operation during power failure.
      • Building Control Module allows a high density system to tie into existing automated building control systems
      Sustainability
      • Up to 85% pre and post-consumer recycled content.
      • Indoor Advantage Gold Certified for non-emissive materials and finishes (SCS IAQ).
      • Environmental Product Declarations (EPD) with more details about global warming potential, energy demand, and recycled content are available for select products upon request.
    Technical specification
    • Unique ref.SSG_Cabinet_File_Lateral_Sliding_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-03-13
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 26
    • CSI MasterFormat 2014 TitleMobile Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit