Publish your products
Electronics Charging Mobile Cart
Electronics Charging Mobile Cart
Electronics Charging Mobile Cart
Electronics Charging Mobile Cart

    Electronics Charging Mobile Cart

    Electronics Charging Cart

    Laptop or tablet charging carts are an invaluable resource to schools, libraries, museums, or any other location where secure charging of electronic devices is in need. 16 or 32-slot configurations are available in a convenient cart format.

    Standard sizes
    Widths: 30", 34"
    Depths: 18"
    Heights: 20", 24", 41", 45"

    • Mobile laptop and tablet charging cart frequently used in schools and libraries
    • 16 and 32 slot storage configurations
    • Integrated AC power strip


    This family is designed on a base cabinet module. To choose between 16 and 32-slot configurations, check either Single High Unit or Double High Unit. Casters can be added or removed using "ADD_Casters." Price, weight, and capacity fields will automatically update with family options.
    Specification
      • Holds up to 16 or 32 fifteen-inch laptops or tablets
      • Powder coated steel construction
      • 4" locking rubber casters
      • Maximum capacity: 150 lbs.
      • Slot Dimensions: 1-5/8" W x 16-5/16" D x 12" H
      • Includes key lock and 2-point latch
      • Single 15-foot power cable
      • 120v at 15 amp AC operation
    Technical specification
    • Unique ref.SSG_Cart_Electronics_Charging_PCS
    • Product familyMuseum
    • Product groupStorage, Preservation, Security, Lockers, Workstation
    • TypeObject (single object)
    • Date of publishing2023-02-04
    • Edition number1
    • Depth (inches)18
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 50 00
    • CSI MasterFormat 2014 TitleEducational and Scientific Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit