Publish your products
Mobile Laminate ESport Desk
Mobile Laminate ESport Desk
Mobile Laminate ESport Desk
Mobile Laminate ESport Desk

    Mobile Laminate ESport Desk

    E-sports Student Desk

    The ultimate Esports Desk designed specifically for students who are passionate about gaming and need a functional workspace for academic pursuits. This innovative desk combines cutting-edge design with practical features to enhance both gaming performance and study efficiency.

    Standard sizes
    Widths: 42", 48"
    Depths: 28"
    Heights: 30"

    • Ideal for esports and educational environments
    • Ergonomic design enhances gaming performance
    • Integrated cable management for tidy setups
    • Includes a storage space for your equipment


    Unlike traditional desks, this Esports Desk is engineered with a spacious surface area that accommodates multiple monitors, gaming peripherals, and study materials, ensuring an organized and distraction-free environment. This specialized desk is an ideal choice for student dorm rooms or small study spaces, offering a seamless blend of functionality, style, and performance tailored to the needs of the modern student gamer. To use this family, open the fetch app and click on the model to insert it into your project. Under construction, you can choose between square or round legs. You are also able to choose between making it mobile with casters or choosing glides for a more stable desk. Under dimensions, you can check custom dimensions, and it allows you to enter your desired width, depth, and height.
    Specification
    • Construction:
      • High-pressure laminate desktop available in multiple finishes
      • Integrated cable management system to maintain a clutter-free workspace
      • Ergonomic design tailored for esports enthusiasts and students
      • Options for round or square legs and casters or glides
      • Includes a modesty panel for more comfort and privacy
    Technical specification
    • Unique ref.SSG_Desk_Student_ESport_Mobile_LAM
    • Product familyEducation
    • Product groupAthletic Equipment
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    • Height (inches)30
    • Depth (inches)28
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 51
    • CSI MasterFormat 2014 TitleLibrary Furniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit