Publish your products
Wall Mounted Glove Dispenser Healthcare Furniture
Wall Mounted Glove Dispenser Healthcare Furniture
Wall Mounted Glove Dispenser Healthcare Furniture
Wall Mounted Glove Dispenser Healthcare Furniture
Wall Mounted Glove Dispenser Healthcare Furniture
Wall Mounted Glove Dispenser Healthcare Furniture
Wall Mounted Glove Dispenser Healthcare Furniture
Wall Mounted Glove Dispenser Healthcare Furniture
Wall Mounted Glove Dispenser Healthcare Furniture

    Wall Mounted Glove Dispenser Healthcare Furniture

    Glove Box Dispenser

    These disposable glove box dispensers are most commonly found in medical settings for surgery, examinations, and food service industries for cleaning and preparation. This product is wall mountable and available in 3 different materials.

    Standard sizes
    Widths: 6", 10", 11"
    Depths: 4"
    Heights: 4", 5", 10", 11", 14", 15", 17", 20", 22"

    • Most commonly used in hospitals, care homes, and catering industries
    • The frame is available in three different materials: wire, acrylic, and stainless steel
    • This dispenser can hold 1 to 4 glove boxes
    • Allows teams to stay organized and well equipped


    To use this family, insert it into your project from the fetch app and place it in your desired location. At the top of the properties panel, you can choose from wire, acrylic, and stainless steel frame material. Next, under construction, you will find the option to add the disposable glove box. By unchecking that box, you will only be able to see the frame of the dispenser. Lastly, you can enter from 1-4 boxes capacity in the "ENTER_Number of Boxes."
    Specification
      • Available in 18 gauge heavy-duty stainless steel, clear acrylic, and wire frame
      • Optional add glove box for visual reference
      • Holds up to 4 disposable glove boxes
      • Wall-mounted dispenser at the height of 48"
      • Easy to clean and durable
    Technical specification
    • Unique ref.SSG_Dispenser_Glove_Box_Wall_Mounted_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-09-30
    • Edition number1
    • Depth (inches)4
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 53 83
    • CSI MasterFormat 2014 TitleCustom Retail Furniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit