Publish your products
Soap Dispenser Restroom Specialties
Soap Dispenser Restroom Specialties

    Soap Dispenser Restroom Specialties

    Soap Dispenser

    Soap Dispensers are designed to maintain hand hygiene while being used for hand washing and cleaning. It helps to reduce the spread of bacteria and germs.

    Standard sizes
    Widths: 3", 3.5", 4", 4.5", 5"
    Depths: 7.5", 8", 8.5", 9", 9.5", 10", 10.5"
    Heights: 3", 3.5", 4"

    • Used in almost every restroom of public spaces
    • Can be manual or automatic
    • Wall-mounted design


    To incorporate this family into your project, import it via the Fetch app. In the properties panel, adjust the width, depth, and height to your preference under the Dimensions category. The dispenser has a soap pump at the bottom and a rectangular transparent window that lets the user check the soap level for refills.
    Specification
      • Manufactured with plastic
      • Comes with high quality plastic finish
      • Soap window made out of clear polycarbonite
      • Manually operative
      • Wall-mounted design
      • Adjustable width, depth, and height with an increment of 0.5 inches
    Technical specification
    • Unique ref.SSG_Dispenser_Soap_PLA
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2023-08-12
    • Edition number1
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit