Publish your products
Food Pass Detention Equipment
Food Pass Detention Equipment
Food Pass Detention Equipment
Food Pass Detention Equipment
Food Pass Detention Equipment

    Food Pass Detention Equipment

    Detention Food Pass

    This door pass-through is ideal for passing food and other small items to inmates and detainees. The secure construction fits doors up to 3" thick and can be equipped with a detention lock for added security.

    Standard sizes
    Widths: 21"
    Depths: 2 7/64" - 3 23/64"
    Heights: 15 33/256"

    • Securly pass food to detainees through the door
    • Fits doors up to 3" thick
    • Equipped with either a detention lock or a finger pull


    To use this family, insert it into your project from the Fetch app and select the surface to apply the product. Choose between a finger pull or a detention lock using the check boxes in the Construction category of the properties window.
    Specification
      • 7 gauge steel door
      • 10 gauge steel frame
      • 2 part frame sandwiches door cutout
      • Fits doors from 1-3/4" to 3" thickness
      • Secured with 3/8" security screws or welded in place
      • Heavy-duty hinges with 90-degree stops
      • Choose between finger pull or detention lock operation
      • Opening measures 15-1/2" x 5"
      • Fully steel assembly finished with a primer and a scratch-resistant powder coat
    Technical specification
    • Unique ref.SSG_Door_Pass_Thru_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-09-02
    • Edition number1
    • Width (inches)21
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit