Publish your products
Athletic Steel Locker
Athletic Steel Locker
Athletic Steel Locker
Athletic Steel Locker
Athletic Steel Locker
Athletic Steel Locker
Athletic Steel Locker

    Athletic Steel Locker

    Steel Athletic Locker

    This customizable locker is perfect for sports teams and university locker rooms. Ventilated sides and a variety of storage options ensure this athletic locker is functional and odor free.

    Standard sizes
    Widths: 24"
    Depths: 18", 24"
    Heights: 72"

    • Customizable top and bottom storage options
    • Includes hanger bar and two coat hooks
    • Durable steel construction with high-quality powder coat


    To use this family, simply load it from the Fetch app into your project. Select between 18" and 24" depth using the check boxes in the Dimensions category. Options for a door, top cabinet, drawers, foot locker, and raised legs, can be found in the construction category.
    Specification
      • Fully welded 18 gauge steel construction
      • Ventilated sides and door for optimal airflow and odor control
      • Full-width coat rod and two coat hooks included in all models
      • Optional perforated mesh door
      • Optional two bottom drawers with recessed handles
      • Optional lower foot locker
      • Optional top locking compartment with padlock hasp
      • Optional 4" high legs
    Technical specification
    • Unique ref.SSG_Locker_Athletic_PCS
    • Product familyEducation
    • Product groupAthletic Equipment
    • TypeObject (single object)
    • Date of publishing2023-08-12
    • Edition number1
    • Height (inches)72
    • Width (inches)24
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit