Publish your products
Locker Gun Storage
Locker Gun Storage
Locker Gun Storage
Locker Gun Storage
Locker Gun Storage

    Locker Gun Storage

    Weapon Rack

    These versatile weapon storage systems, are designed to keep weapons, equipment and ammunition secure and protected ready when needed. The enclosed cabinets and open racks are fully customizable with modular components that help efficiently organize different weapons and gears. These heavy duty cabinets are constructed with welded solid steel that include enhanced secutirty features incluiding reinforced doors with full length piano hinges and complete extension lock bars. Available in a variety of sizes and powder-coated finish colors to meet your needs.

    Standard sizes
    Widths: 21", 42"
    Depths: 15"
    Heights: 24", 36", 45", 50", 64", 72", 84"

    • For members of law enforcement, tactical response units, or the armed forces
    • Designed to keep weapons, equipment and ammunition secure and protected
    • Includes a variety of sizes and powder-coated finishes


    Technical specification
    • Unique ref.SSG_Locker_Gun_Bifold_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2022-03-05
    • Edition number1
    • Depth (inches)15
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit