Publish your products
Smart Parcel Metal Locker
Smart Parcel Metal Locker
Smart Parcel Metal Locker
Smart Parcel Metal Locker
Smart Parcel Metal Locker
Smart Parcel Metal Locker
Smart Parcel Metal Locker
Smart Parcel Metal Locker
Smart Parcel Metal Locker
Smart Parcel Metal Locker

    Smart Parcel Metal Locker

    Smart Parcel Locker

    Intelligent lockers are incredibly useful solutions for distributing mail and packages, providing a secure location for customers to retrieve orders, secure and check out IT assets, or as shared-use lockers. Lockers can be easily accessed by entering a code on the touchscreen or scanning a phone or other RFID device, guaranteeing that the items inside are picked up by the intended user.

    Standard sizes
    Widths: 550 mm, 1000 mm
    Depths: 635 mm
    Heights: 2024 mm

    • Software-controlled lockers notify users with a text message or app notification that their package is ready for pick up. The user then uses the app or enters the supplied code on the touchscreen, and the locker assigned to them opens automatically
    • Use a controller unit and a mix of adder units to add lockers of various sizes to your system
    • Expand your systems versatility by adding temperature controlled locker units


    To use this family, insert the model from the Fetch app and then use the type selector to choose the desired configuration. The catalog name details the number of doors, whether the unit is a control unit (with console) or adder (without console), and the number of small, medium, and large doors.
    Specification
    • Construction
      • 1.5 mm, cold rolled, fully welded steel construction
      • 550 pounds empty weight
      • Auto-open doors controlled by console
      • Locking mechanism automatically activates when the door is manually closed
      • Contactless operation with included smartphone app
      • Each locker includes a weight sensor to verify the movement of packages
      • Weather shelter and night lamp available by selecting Outdoor Unit
      • Anti-corrosive powder coating inside and out
      • Standard finish: RAL 7040 - "Window Grey"
      • Custom colors available
      • Opaque or transparent doors available on request
      Electrical
      • 110 V @15 amps Standard Supply (US)
      • Additional units connected with RS 485A
      • Internet connectivity required, ethernet reccomended
      • AMOLED tablet console with IR sensors and bar code scanner
      • Compatible with 1D and 2D bar codes, and QR codes
      Software Integrations
      • Yardi
      • SFTP
      • ResMan
      • SC Logic
      • Polaris
      • SCP
      • BOPIS
      • Servicen W
      • Help Now+
      • Brynka
      • LDAP
      • Others with integrations and API
    Technical specification
    • Unique ref.SSG_Locker_Smart_Parcel_PCS
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2023-10-21
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 55 26
    • CSI MasterFormat 2014 TitleParcel Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit