Publish your products
Small and Large Rapid Response Weapons Safe
Small and Large Rapid Response Weapons Safe

    Small and Large Rapid Response Weapons Safe

    Small and Large Rapid Response Weapons Locker

    The rapid-response weapons locker can securely store up to six rifles and over six pistols. The unique quick-access locking mechanism can access the safe in just 4 seconds and is impervious to picking or prying.

    Standard sizes
    Widths: 15", 23"
    Depths: 15", 21"
    Heights: 49", 52"

    • Rapid Response weapons locker can store up to six riles and over six pistols; Ideal for securing resource officer weapons in a school, university, or police station.
    • Unique patented locking biometric keypad allows quick access to safe contents in under 4 seconds and keeps an access audit trail.
    • Secure design resists lock picking or prying by concealing the locking mechanism in the base.
    • Small and large powder coated steel weapon lockers to accommodate storage needs


    Quick response safe models are designed for high security and fast access, allowing you to place the unit in almost any location and access weapons in an emergency. Safes are bolted to the floor, ensuring the unit and its contents stay put. When needed, place the index finger on the biometric keypad and rotate the handle to open the rotating door. The barrel-style door resists prying, and the concealed locking mechanism in the base makes it impossible to pick the lock. All rapid-response gun safes are constructed out of double-walled steel and finished with a high-quality powder coat to last a lifetime.
    Specification
    • Construction
      • Built of out double-walled steel
      • Finished with a durable and rust-resistant powder coat
      • Locking mechanism is concealed in the base to deter picking or prying
      • Unique biometric keypad stores up to 15 fingerprints and keeps records of access in an audit trail
      • All units bolt to the floor
      Sizing
      • Small Unit: 1 rifle and up to 4 pistols
      • Medium Unit: 7 rifles, 11 pistols
      • Oversized Unit: 24 rifles, up to 100 pistols
    Technical specification
    • Unique ref.SSG_Locker_Weapon_Fast_Response_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 97 00
    • CSI MasterFormat 2014 TitleSecurity Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit