Publish your products
Firehouse Sample Project
Firehouse Sample Project
Firehouse Sample Project
Firehouse Sample Project
Firehouse Sample Project

    Firehouse Sample Project

    • Engine Bay Design: Large fire engine garage with adjacent workshop and storage rooms for operational readiness.
    • Rapid Response Readiness: Fast-access turnout lockers placed near apparatus bays for reduced response times.
    • Living Quarters: Dormitory rooms with custom firefighter beds, lockers, and storage tailored to three-shift schedules.
    • BIM-Optimized Assets: Includes Revit families for casework, furniture, lockers, and firehouse-specific features.


    The layout is centered around a fire engine garage sized to house multiple apparatus bays, with adjacent storage rooms and a workshop for tools, gear, and maintenance needs.To support firefighters’ readiness, the model includes fast-access turnout lockers strategically placed near the garage, enabling rapid response times. The living quarters feature dormitory-style sleeping rooms outfitted with custom beds, lockers, and storage accessories that accommodate a three-shift operational structure. Shared spaces such as a kitchen, break room, and conference room are integrated to provide areas for meals, downtime, and departmental coordination.This BIM-ready firehouse template provides architects and designers with accurate Revit families for casework, lockers, furniture, and specialty equipment. It serves as a practical starting point for planning municipal fire stations, volunteer firehouses, or regional response hubs where efficiency, safety, and comfort are equally prioritized.
    Specification
    • General Information
      • Room type: Firehouse / Fire Station
      • Approximate Area: ~10,000 - 12,000 sq. ft.
      • Occupancy: 15-25 firefighters (3-shift structure)
      • Layout Zones: Fire engine garage, turnout lockers, dormitories, kitchen & break room, conference room, workshop, storage rooms
      • Storage Features: Custom lockers, turnout gear storage, integrated stainless steel cabinetry, EMS supply storage
      • Typical Use: Fire and rescue operation, arson investigation, training, equipment maintenance, staff housing
    Technical specification
    • Unique ref.SSG_Public_Safety_Firehouse_Sample
    • TypeAssembly (multiple objects)
    • Date of publishing2026-01-31
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit